760163949 | SFC-12MP-8SP-30-GR
Base Product: QWIK-FUSE-MPO
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Qwik-Fuse MPO Connector, UNPINNED, Singlemode-APC, Green, for 3.0 mm round cable, single pack
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | Qwik | TeraSPEED® |
Product Series | Qwik-Fuse |
General Specifications
Color | Green |
Color, boot | Black |
Ferrule Geometry | Factory polished |
Interface | MPO/APC Female |
Interface Feature | Field Installable | Fusion splice | Unpinned |
Total Fiber Count | 12 |
Dimensions
Length | 57.6 mm | 2.268 in |
Compatible Cable Diameter | 3 mm | 0.118 in |
Material Specifications
Ferrule Material | Polymer |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Insertion Loss Change, mating | 0.3 dB |
Optical Components Standard | ANSI/TIA-568. 3-D |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, maximum | 0.75 dB |
Insertion Loss, typical | 0.25 dB |
Return Loss, minimum | 60 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber connector |
Product Brand | Qwik | TeraSPEED® |
Product Series | Qwik-Fuse |
General Specifications
Color | Green |
Color, boot | Black |
Ferrule Geometry | Factory polished |
Interface | MPO/APC Female |
Interface Feature | Field Installable | Fusion splice | Unpinned |
Total Fiber Count | 12 |
Dimensions
Length | 57.6 mm | 2.268 in |
Compatible Cable Diameter | 3 mm | 0.118 in |
Material Specifications
Ferrule Material | Polymer |
Mechanical Specifications
Cable Retention Strength, maximum | 11.24 lb @ 0 ° |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Insertion Loss Change, mating | 0.3 dB |
Optical Components Standard | ANSI/TIA-568. 3-D |
Insertion Loss Change, temperature | 0.3 dB |
Insertion Loss, maximum | 0.75 dB |
Insertion Loss, typical | 0.25 dB |
Return Loss, minimum | 60 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Engineering Drawing
Installation Instruction
Warranty
Engineering Drawing
Installation Instruction
Product Compliance Documentation
Warranty
Other Ways to Browse