Aurora Networks® (ANS) and RUCKUS® Networks are now Vistance Networks
569875-2
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Modular Plug Snagless Boot for Category 5e and 5 Plugs, 5.33 mm, almond
Specifications
Specifications
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Modular plug boot |
General Specifications
| Boot Feature | Snagless |
| Color | Almond |
| Compatible Plug Type | Cat 3 | Cat 5 | Cat 5e |
Dimensions
| Compatible Cable Diameter, maximum | 5.33 mm | 0.21 in |
Packaging and Weights
| Packaging quantity | 1000 |
| Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
| Portfolio | NETCONNECT® |
| Product Type | Modular plug boot |
General Specifications
| Boot Feature | Snagless |
| Color | Almond |
| Compatible Plug Type | Cat 3 | Cat 5 | Cat 5e |
Dimensions
| Compatible Cable Diameter, maximum | 5.33 mm | 0.21 in |
Packaging and Weights
| Packaging quantity | 1000 |
| Packaging Type | Bag | Box |
Regulatory Compliance/Certifications
| Agency | Classification |
|
CHINA-ROHS
|
Below maximum concentration value |
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
| ROHS | Compliant |
| UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Customer Drawing
Customer View Model
Product Specification
Visio Stencil
Building Information Modeling (BIM) Objects
Customer Drawing
Customer View Model
Product Compliance Documentation
Product Specification
Visio Stencil
Other Ways to Browse
