Warning Icon
This product was discontinued on: July 1, 2017

For other alternatives, please contact us for more information.

1 Replacement products available

569876-8

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

Modular Plug Snagless Boot for Category 5e and 5 Plugs, 5.71 mm, white

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio NETCONNECT®
Product Type Modular plug boot

General Specifications

Boot Feature Shielded | Snagless
Color White
Compatible Plug Type Cat 3 | Cat 5 | Cat 5e

Dimensions

Compatible Cable Diameter, maximum 5.71 mm | 0.225 in

Packaging and Weights

Packaging quantity 1000
Packaging Type Bag | Box

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio NETCONNECT®
Product Type Modular plug boot

General Specifications

Boot Feature Shielded | Snagless
Color White
Compatible Plug Type Cat 3 | Cat 5 | Cat 5e

Dimensions

Compatible Cable Diameter, maximum 5.71 mm | 0.225 in

Packaging and Weights

Packaging quantity 1000
Packaging Type Bag | Box

Building Information Modeling (BIM) Objects

Customer Drawing

Product Specification

Building Information Modeling (BIM) Objects

Customer Drawing

Product Specification