Products

of 17 results found
View:
Compare

Filters

FT-MP
Base Product
FT-MP
Field Term Modular Plug, RJ45
FT-MP
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6 | 6A
  • Cable Type: Shielded | Unshielded
  • Color: Clear
  • Interface: RJ45
  • Positions/Loaded Contacts: 8
FT-MP
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6 | 6A
  • Cable Type: Shielded | Unshielded
  • Color: Clear
  • Interface: RJ45
  • Positions/Loaded Contacts: 8
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-2111977-2 | MP-6S-A-5 6-2111977-2 | MP-6S-A-5
Modular Plug Kit, category 6, shielded, 8-position, 4.7 – 5.5 mm max cable jack OD, 500/bag
6-2111977-2 | MP-6S-A-5
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
6-2111977-2 | MP-6S-A-5
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-2111977-3 | MP-6S-A-1 6-2111977-3 | MP-6S-A-1
Modular Plug Kit, category 6, shielded, 8-position, 4.7 – 5.5 mm max cable jack OD, 100/bag
6-2111977-3 | MP-6S-A-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
6-2111977-3 | MP-6S-A-1
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-2111979-2 | MP-6S-B-5 6-2111979-2 | MP-6S-B-5
Modular Plug Kit, category 6, shielded, 8-position, 5.1 – 6.0 mm max cable jack OD, 500/bag
6-2111979-2 | MP-6S-B-5
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
6-2111979-2 | MP-6S-B-5
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-2111979-3 | MP-6S-B-1 6-2111979-3 | MP-6S-B-1
Modular Plug Kit, category 6, shielded, 8-position, 5.1 – 6.0 mm max cable jack OD, 100/bag
6-2111979-3 | MP-6S-B-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
6-2111979-3 | MP-6S-B-1
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-2111989-2 | MP-6S-C-5 6-2111989-2 | MP-6S-C-5
Modular Plug Kit, category 6, shielded, 8-position, 5.7 – 7.0 mm max cable jack OD, 500/bag
6-2111989-2 | MP-6S-C-5
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
6-2111989-2 | MP-6S-C-5
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-2111989-3 | MP-6S-C-1 6-2111989-3 | MP-6S-C-1
Modular Plug Kit, category 6, shielded, 8-position, 5.7 – 7.0 mm max cable jack OD, 100/bag
6-2111989-3 | MP-6S-C-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
6-2111989-3 | MP-6S-C-1
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
760244128 | FT-MP-6-25 760244128 | FT-MP-6-25
Variant of FT-MP
Field Term Modular Plug, RJ45, Cat6 (25 ea/pkg)
760244128 | FT-MP-6-25
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6
  • Cable Type: Unshielded
  • Color: Clear
  • Interface: RJ45
  • Positions/Loaded Contacts: 8
760244128 | FT-MP-6-25
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6
  • Cable Type: Unshielded
  • Color: Clear
  • Interface: RJ45
  • Positions/Loaded Contacts: 8
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
760244130 | FT-MP-6-100 760244130 | FT-MP-6-100
Variant of FT-MP
Field Term Modular Plug, RJ45, Cat6 (100 ea/pkg)
760244130 | FT-MP-6-100
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6
  • Cable Type: U/UTP (unshielded)
  • Color: Clear
  • Interface: RJ45
  • Positions/Loaded Contacts: 8
760244130 | FT-MP-6-100
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6
  • Cable Type: U/UTP (unshielded)
  • Color: Clear
  • Interface: RJ45
  • Positions/Loaded Contacts: 8
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
760244132 | FT-MP-6-T-100 760244132 | FT-MP-6-T-100
Variant of FT-MP
Field Term Modular Plug, RJ45, Cat6 + Tool (100 ea/pkg)
760244132 | FT-MP-6-T-100
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6
  • Cable Type: U/UTP (unshielded)
  • Color: Clear
  • Interface: RJ45
  • Positions/Loaded Contacts: 8
760244132 | FT-MP-6-T-100
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6
  • Cable Type: U/UTP (unshielded)
  • Color: Clear
  • Interface: RJ45
  • Positions/Loaded Contacts: 8
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
760249553 | FT-MP-6A-LW-25 760249553 | FT-MP-6A-LW-25
Variant of FT-MP
Field Term Modular Plug, RJ45, Cat6A, Large Wire (25 ea/pkg)
760249553 | FT-MP-6A-LW-25
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: U/UTP (unshielded)
  • Color: Clear
  • Interface: RJ45
  • Positions/Loaded Contacts: 8
760249553 | FT-MP-6A-LW-25
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: U/UTP (unshielded)
  • Color: Clear
  • Interface: RJ45
  • Positions/Loaded Contacts: 8
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
760249554 | FT-MP-6A-LW-100 760249554 | FT-MP-6A-LW-100
Variant of FT-MP
Field Term Modular Plug, RJ45, Cat6A, Large Wire (100 ea/pkg)
760249554 | FT-MP-6A-LW-100
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: U/UTP (unshielded)
  • Color: Clear
  • Interface: RJ45
  • Positions/Loaded Contacts: 8
760249554 | FT-MP-6A-LW-100
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: U/UTP (unshielded)
  • Color: Clear
  • Interface: RJ45
  • Positions/Loaded Contacts: 8
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America