Products

of 20 results found
View:
Compare

Filters

FT-MP
Base Product
FT-MP
Field Term Modular Plug, RJ45
FT-MP
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6 | 6A
  • Cable Type: Shielded | Unshielded
  • Color: Clear
  • Interface: RJ45
  • Positions/Loaded Contacts: 8
FT-MP
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6 | 6A
  • Cable Type: Shielded | Unshielded
  • Color: Clear
  • Interface: RJ45
  • Positions/Loaded Contacts: 8
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
1499598-1 1499598-1
KIT,8P,MP,.053COND,.310 ,CAT6/6A,SHLD, 2500/bag
1499598-1
  • Regional Availability: EMEA
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
1499598-1
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: EMEA
1933433-1 1933433-1
Modular Plug Kit, Category 6A, shielded, 8-position, 7.87 mm max cable jack OD, 2500/bag
1933433-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
1933433-1
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
5-1933433-3 5-1933433-3
Modular Plug Kit, Category 6A, shielded, 8-position, 7.87 mm max cable jack OD, 100/bag
5-1933433-3
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
5-1933433-3
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-2111981-2 | MP-6AS-B-5 6-2111981-2 | MP-6AS-B-5
Modular Plug Kit, category 6A, shielded, 8-position, 5.1 – 6.0 mm max cable jack OD, 500/bag
6-2111981-2 | MP-6AS-B-5
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
6-2111981-2 | MP-6AS-B-5
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-2111981-3 | MP-6AS-B-1 6-2111981-3 | MP-6AS-B-1
Modular Plug Kit, category 6A, shielded, 8-position, 5.1 – 6.0 mm max cable jack OD, 100/bag
6-2111981-3 | MP-6AS-B-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
6-2111981-3 | MP-6AS-B-1
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-2111984-2 | MP-6AS-C-5 6-2111984-2 | MP-6AS-C-5
Modular Plug Kit, category 6A, shielded, 8-position, 5.7 – 7.0 mm max cable jack OD, 500/bag
6-2111984-2 | MP-6AS-C-5
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
6-2111984-2 | MP-6AS-C-5
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-2111984-3 | MP-6AS-C-1 6-2111984-3 | MP-6AS-C-1
Modular Plug Kit, category 6A, shielded, 8-position, 5.7 – 7.0 mm max cable jack OD, 100/bag
6-2111984-3 | MP-6AS-C-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
6-2111984-3 | MP-6AS-C-1
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: Round | shielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-2843007-1 | MP-6AU-Plug-A-1 6-2843007-1 | MP-6AU-Plug-A-1
Modular Plug, Category 6A/6, Unshielded, Cond Insulation OD - 0.99mm, 100 pcs
6-2843007-1 | MP-6AU-Plug-A-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6 | 6A
  • Cable Type: Round | unshielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
6-2843007-1 | MP-6AU-Plug-A-1
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6 | 6A
  • Cable Type: Round | unshielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
6-2843008-1 | MP-6AU-Plug-B-1 6-2843008-1 | MP-6AU-Plug-B-1
Modular Plug, Category 6A/6, Unshielded, Cond Insulation OD - 0.79mm, 100 pcs
6-2843008-1 | MP-6AU-Plug-B-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6 | 6A
  • Cable Type: Round | unshielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
6-2843008-1 | MP-6AU-Plug-B-1
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6 | 6A
  • Cable Type: Round | unshielded
  • Interface: RJ45
  • Positions/Loaded Contacts: 45877
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
760244127 | FT-MP-6A-25 760244127 | FT-MP-6A-25
Variant of FT-MP
Field Term Modular Plug, RJ45, Cat6A (25 ea/pkg)
760244127 | FT-MP-6A-25
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: U/UTP (unshielded)
  • Color: Clear
  • Interface: RJ45
  • Positions/Loaded Contacts: 8
760244127 | FT-MP-6A-25
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: U/UTP (unshielded)
  • Color: Clear
  • Interface: RJ45
  • Positions/Loaded Contacts: 8
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
760244129 | FT-MP-6A-100 760244129 | FT-MP-6A-100
Variant of FT-MP
Field Term Modular Plug, RJ45, Cat6A (100 ea/pkg)
760244129 | FT-MP-6A-100
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: U/UTP (unshielded)
  • Color: Clear
  • Interface: RJ45
  • Positions/Loaded Contacts: 8
760244129 | FT-MP-6A-100
  • Portfolio: CommScope®
  • Product Type: Modular plug
  • ANSI/TIA Category: 6A
  • Cable Type: U/UTP (unshielded)
  • Color: Clear
  • Interface: RJ45
  • Positions/Loaded Contacts: 8
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America