Warning Icon
This product will be discontinued on: October 31, 2025

For other alternatives, please contact us for more information.

0 Replacement products available

760255890 | G2-SP-24LCG-PT-BE

Base Product: G2-SPLICE-CASSETTES

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

G2 Splice Cassette, 24LC/UPC with internal shutters, OS2, with pigtails, Method B Enhanced

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber cassette with pigtails
Product Series G2

General Specifications

Color, front Blue
Interface, front LC/UPC
Interface, rear Stranded pigtail
Polarity Method B Enhanced
Shuttered Yes
Total Fibers, quantity 24

Dimensions

Height 26.416 mm | 1.04 in
Width 96.52 mm | 3.8 in
Depth 165.354 mm | 6.51 in

Material Specifications

Alignment Sleeve Material Zirconia

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2
Insertion Loss, maximum 0.25 dB
Return Loss, minimum 50 dB

Environmental Specifications

Qualification Standards IEC 61753-1 | TIA-568.3-D
Safety Standard UL

Packaging and Weights

Included SMOUV holder | SMOUV splice protection
Packaging quantity 1
Weight, net 0.147 kg | 0.3241 lb

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio CommScope®
Product Type Fiber cassette with pigtails
Product Series G2

General Specifications

Color, front Blue
Interface, front LC/UPC
Interface, rear Stranded pigtail
Polarity Method B Enhanced
Shuttered Yes
Total Fibers, quantity 24

Dimensions

Height 26.416 mm | 1.04 in
Width 96.52 mm | 3.8 in
Depth 165.354 mm | 6.51 in

Material Specifications

Alignment Sleeve Material Zirconia

Optical Specifications

Fiber Mode Singlemode
Fiber Type G.657.A2
Insertion Loss, maximum 0.25 dB
Return Loss, minimum 50 dB

Environmental Specifications

Qualification Standards IEC 61753-1 | TIA-568.3-D
Safety Standard UL

Packaging and Weights

Included SMOUV holder | SMOUV splice protection
Packaging quantity 1
Weight, net 0.147 kg | 0.3241 lb

Product Specification

Video

G2 Splice cassette termination
G2 Splice cassette termination

Product Specification

Video

G2 Splice cassette termination
G2 Splice cassette termination