Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MFPS-PANELS

Base Product
  • Available in:
  • EMEA

MFPS (Modular Front Patching System) Fiber Optic panels
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
Configure and display product variants of MFPS-PANELS by selecting options

Loading...
Product
Cable Length Splicing Type Regional Availability Portfolio Product Series Product Type Functionality Growth Configuration Interface, front Interface, rear Rack Type Rack Units Total Ports, quantity Shelf Movement
760253070 | MFPS-KHD-P-SLEC-048 760253070 | MFPS-KHD-P-SLEC-048
MFPS Fiber Optic panel, 1RU, 48 fibers/RU, splice/patch, ANT/front patch cords orientation to the left, 48 LSH/APC, grade B
ANT | single fiber fusion EMEA CommScope® MFPS Fiber patch/splice panel Patching | Splicing Fully loaded LSH/APC EIA 19 in | ETSI 600 mm 1 48 Hinged
760253071 | MFPS-JHD-P-SLEC-096 760253071 | MFPS-JHD-P-SLEC-096
MFPS Fiber Optic panel, 2RU, 48 fibers/RU, splice/patch, ANT/front patch cords orientation to the left, 96 LSH/APC, grade B
ANT | single fiber fusion EMEA CommScope® MFPS Fiber patch/splice panel Patching | Splicing Fully loaded LSH/APC EIA 19 in | ETSI 600 mm 2 96 Hinged
760253072 | MFPS-IHD-P-SLEC-144 760253072 | MFPS-IHD-P-SLEC-144
MFPS Fiber Optic panel, 3RU, 48 fibers/RU, splice/patch, ANT/front patch cords orientation to the left, 144 LSH/UPC, grade B
ANT | single fiber fusion EMEA CommScope® MFPS Fiber patch/splice panel Patching | Splicing Fully loaded LSH/APC EIA 19 in | ETSI 600 mm 3 144 Hinged
760253073 | MFPS-KHD-P-SIEC-048 760253073 | MFPS-KHD-P-SIEC-048
MFPS Fiber Optic panel, 1RU, 48 fibers/RU, splice/patch, SMOUV/front patch cords orientation to the right, 48 LSH/APC, grade B
Heat shrink | single fiber fusion EMEA CommScope® MFPS Fiber patch/splice panel Patching | Splicing Fully loaded LSH/APC EIA 19 in | ETSI 600 mm 1 48 Hinged
760253074 | MFPS-IHD-P-SIEC-144 760253074 | MFPS-IHD-P-SIEC-144
MFPS Fiber Optic panel, 3RU, 48 fibers/RU, splice/patch, SMOUV/front patch cords orientation to the right, 144 LSH/APC, Grade B
Heat shrink | single fiber fusion EMEA CommScope® MFPS Fiber patch/splice panel Patching | Splicing Fully loaded LSH/APC EIA 19 in | ETSI 600 mm 3 144 Hinged
760253075 | MFPS-KHD-P-SKEC-048 760253075 | MFPS-KHD-P-SKEC-048
MFPS Fiber Optic panel, 1RU, 48 fibers/RU, splice/patch, SMOUV/front patch cords orientation to the left, 48 LSH/APC, grade B
Heat shrink | single fiber fusion EMEA CommScope® MFPS Fiber patch/splice panel Patching | Splicing Fully loaded LSH/APC EIA 19 in | ETSI 600 mm 1 48 Hinged
760253076 | MFPS-JHD-P-SKEC-096 760253076 | MFPS-JHD-P-SKEC-096
MFPS Fiber Optic panel, 2RU, 48 fibers/RU, splice/patch, SMOUV/front patch cords orientation to the left, 96 LSH/APC, grade B
Heat shrink | single fiber fusion EMEA CommScope® MFPS Fiber patch/splice panel Patching | Splicing Fully loaded LSH/APC EIA 19 in | ETSI 600 mm 2 96 Hinged
760253077 | MFPS-IHD-P-SKEC-144 760253077 | MFPS-IHD-P-SKEC-144
MFPS Fiber Optic panel, 3RU, 48 fibers/RU, splice/patch, SMOUV/front patch cords orientation to the left, 144 LSH/UPC, grade B
Heat shrink | single fiber fusion EMEA CommScope® MFPS Fiber patch/splice panel Patching | Splicing Fully loaded LSH/APC EIA 19 in | ETSI 600 mm 3 144 Hinged
Features and Benefits
Modular Front Patching System (MFPS)

CommScope’s MFPS family of solutions is specifically designed to meet the current and future challenges of your dynamic highdensity FTTx deployments. The innovative modular design of the MFPS features stackable 40mm elements. With as many as 288 patch positions in a 3HU size, the MFPS provides best-in-class fiber density. Yet the space-saving design also gives technicians and installers all the accessibility they need. Each shelf element swings out individually for easy maintenance while protecting all other elements.

The MFPS fiber management system secures each fiber in the tray while ensuring minimal bend and maximum optical performance. Available in a variety of configurations and HU sizes, the MFPS family lets you easily customize your patching and splicing capabilities for each cabinet.

The MFPS family features our 48, 72 and 96 Series products, which range in capacity from 48 to 288 patch positions. Each series offers one, two and 3HU modules that fit a standard 19-inch rack opening. The number of patch positions is designed to match the fiber counts of most outside plant cables.

In addition, every MFPS module size in each series is available as splice/patch, patch/patch. So you can configure each shelf based on capabilities you need.
  • The MFPS Splice/Patch Shelf is delivered with 900µm pigtails already installed and ready for splicing. Each stackable splice tray is designed for single element splicing.
  • Patch/Patch Shelf comes with adapters only. Extra storage capacity is located in the shelf interior
  • Compatible with most common cable types: loose tube, central core, slotted core
  • Suitable for cabinets and POP locations
  • Various available panel heights to support termination counts from 12 to 288
  • Simple wrap-around design for easy fiber routing

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber patch panel | Fiber patch panel, with indoor/outdoor cable | Fiber patch/splice panel
Product Series MFPS

General Specifications

Functionality Patching | Splicing
Cable Exit Location Side
Color Gray
Door Type, front Compression latch | Hinged
Interface, front LC/APC | LC/UPC | LSH/APC | SC/APC | SC/UPC
Rack Type EIA 19 in
Splicing Type ANT, single fiber fusion | Heat shrink, mass fusion | Heat shrink, single fiber fusion
Transmission Standards ETSI EN 300 019-1-3 | IEC 61300-3-34

Port Configuration

Click on image to enlarge.

Ordering Tree

Click on image to enlarge.
Click on image to enlarge.
Click on image to enlarge.
Click on image to enlarge.
Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Ethylene-propylene (EP) | Polyethylene terephthalate (PET)

Optical Specifications

Fiber Mode Multimode | Singlemode

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +185 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber patch panel | Fiber patch panel, with indoor/outdoor cable | Fiber patch/splice panel
Product Series MFPS

General Specifications

Functionality Patching | Splicing
Cable Exit Location Side
Color Gray
Door Type, front Compression latch | Hinged
Interface, front LC/APC | LC/UPC | LSH/APC | SC/APC | SC/UPC
Rack Type EIA 19 in
Splicing Type ANT, single fiber fusion | Heat shrink, mass fusion | Heat shrink, single fiber fusion
Transmission Standards ETSI EN 300 019-1-3 | IEC 61300-3-34

Material Specifications

Finish Powder coated
Material Type Ethylene-propylene (EP) | Polyethylene terephthalate (PET)

Optical Specifications

Fiber Mode Multimode | Singlemode

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Storage Temperature -20 °C to +85 °C (-4 °F to +185 °F)
Flammability Rating UL 94 V-0

Packaging and Weights

Included Mounting hardware
Packaging quantity 1
Click on image to enlarge.
Click on image to enlarge.
Click on image to enlarge.
Click on image to enlarge.
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted