Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

760219345 | imV-imP

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

imVision® imPower

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Network controller accessory
Product Brand imPower | imVision®

General Specifications

Color Black

Dimensions

Height 43.18 mm | 1.7 in
Width 76.2 mm | 3 in
Depth 127 mm | 5 in

Material Specifications

Material Type Acrylonitrile butadiene styrene (ABS) | Polycarbonate

Environmental Specifications

Operating Temperature 0 °C to +50 °C (+32 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard C-Tick | CE | GOST | KC | cUL

Packaging and Weights

Packaging quantity 1
Weight, net 0.045 kg | 0.1 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Portfolio SYSTIMAX®
Product Type Network controller accessory
Product Brand imPower | imVision®

General Specifications

Color Black

Dimensions

Height 43.18 mm | 1.7 in
Width 76.2 mm | 3 in
Depth 127 mm | 5 in

Material Specifications

Material Type Acrylonitrile butadiene styrene (ABS) | Polycarbonate

Environmental Specifications

Operating Temperature 0 °C to +50 °C (+32 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard C-Tick | CE | GOST | KC | cUL

Packaging and Weights

Packaging quantity 1
Weight, net 0.045 kg | 0.1 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted