760188383 | 360G2-iP-2U-192F-LC-DM-LS-SD
Base Product: IPATCH-PANELS
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SYSTIMAX 360™ iPatch® InstaPATCH 2U 192F-LC Distribution Module, LazrSPEED, Sliding Panel
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber splice panel |
Product Brand | SYSTIMAX 360™ | iPatch® |
Product Series | IPATCH |
General Specifications
Color | Black |
Intelligence Type | iPatch® enabled |
Interface, front | LC/UPC |
Rack Units | 2 |
Shelf Movement | Sliding |
Total Ports, quantity | 96 |
Dimensions
Height | 88.9 mm | 3.5 in |
Width | 482.6 mm | 19 in |
Depth | 478.79 mm | 18.85 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) |
Optical Specifications
Fiber Mode | Multimode |
Environmental Specifications
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | Austel | CE | CSA | UL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 5.897 kg | 13 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber splice panel |
Product Brand | SYSTIMAX 360™ | iPatch® |
Product Series | IPATCH |
General Specifications
Color | Black |
Intelligence Type | iPatch® enabled |
Interface, front | LC/UPC |
Rack Units | 2 |
Shelf Movement | Sliding |
Total Ports, quantity | 96 |
Dimensions
Height | 88.9 mm | 3.5 in |
Width | 482.6 mm | 19 in |
Depth | 478.79 mm | 18.85 in |
Material Specifications
Material Type | Acrylonitrile butadiene styrene (ABS) | Polycarbonate (PC) |
Optical Specifications
Fiber Mode | Multimode |
Environmental Specifications
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | Austel | CE | CSA | UL |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 5.897 kg | 13 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Warranty
Other Ways to Browse