CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
M1 Category 3 U/UTP Information Outlets, black
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular jack |
ANSI/TIA Category | 3 |
Cable Type | Unshielded |
Color | Black |
Conductor Type | Solid | Stranded |
Mounting Note | Color matches with M-series Black Faceplates and Surface Mount Boxes |
Outlet Type | M Series |
Termination Type | IDC |
Wiring | T568A | T568B |
Height | 20.32 mm | 0.8 in |
Width | 20.32 mm | 0.8 in |
Depth | 30.48 mm | 1.2 in |
Compatible Conductor Gauge, solid | 22 AWG | 24 AWG |
Compatible Conductor Gauge, stranded | 22 AWG | 24 AWG |
Contact Resistance Variation, maximum | 20 mOhm |
Contact Resistance, maximum | 100 mOhm |
Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
Insulation Resistance, minimum | 501 mOhm |
Contact Plating Material | Precious metals |
Material Type | Copper alloy | High-impact, flame retardant, thermoplastic |
Termination Contact Plating | Nickel |
Plug Insertion Life, minimum | 750 times |
Plug Insertion Life, test plug | IEC 60603-7 compliant plug |
Plug Retention Force, minimum | 133 N | 29.9 lbf |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging quantity | 1 |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Modular jack |
ANSI/TIA Category | 3 |
Cable Type | Unshielded |
Color | Black |
Conductor Type | Solid | Stranded |
Mounting Note | Color matches with M-series Black Faceplates and Surface Mount Boxes |
Outlet Type | M Series |
Termination Type | IDC |
Wiring | T568A | T568B |
Height | 20.32 mm | 0.8 in |
Width | 20.32 mm | 0.8 in |
Depth | 30.48 mm | 1.2 in |
Compatible Conductor Gauge, solid | 22 AWG | 24 AWG |
Compatible Conductor Gauge, stranded | 22 AWG | 24 AWG |
Contact Resistance Variation, maximum | 20 mOhm |
Contact Resistance, maximum | 100 mOhm |
Current Rating at Temperature | 1.5 A @ 20 °C | 1.5 A @ 68 °F |
Dielectric Withstand Voltage, RMS, conductive surface | 1,500 Vac @ 60 Hz |
Dielectric Withstand Voltage, RMS, contact-to-contact | 1,000 Vac @ 60 Hz |
Insulation Resistance, minimum | 501 mOhm |
Contact Plating Material | Precious metals |
Material Type | Copper alloy | High-impact, flame retardant, thermoplastic |
Termination Contact Plating | Nickel |
Plug Insertion Life, minimum | 750 times |
Plug Insertion Life, test plug | IEC 60603-7 compliant plug |
Plug Retention Force, minimum | 133 N | 29.9 lbf |
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 95%, non-condensing |
Flammability Rating | UL 94 V-0 |
Safety Standard | UL | cUL |
Packaging quantity | 1 |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |