Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

4660004/10 | 5EJ4 WHITE REEL (1K)

  • Available in:
  • North America

Datapipe® 5EJ4 Category 5e U/UTP Cable, non-plenum, white jacket, 4 pair count, 1000 ft (305 m) length, reel

Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Twisted pair cable
Product Brand Datapipe®

General Specifications

Product Number 5EJ4
ANSI/TIA Category 5e
Cable Component Type Cordage
Cable Type U/UTP (unshielded)
Conductor Type, singles Stranded
Conductors, quantity 8
Jacket Color White
Pairs, quantity 4
Transmission Standards ANSI/TIA-568.2-D | CENELEC EN 50288-3-1 | ISO/IEC 11801 Class D

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Jacket, nominal 5.486 mm | 0.216 in
Jacket Thickness 0.457 mm | 0.018 in
Conductor Gauge, singles 24 AWG

Cross Section Drawing

Click on image to enlarge.

Electrical Specifications

Characteristic Impedance 100 ohm
dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 69 %
Operating Frequency, maximum 200 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Tinned copper
Insulation Material Polyolefin
Jacket Material PVC

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Non-plenum
Flame Test Method CM

Packaging and Weights

Cable weight 32.100 kg/km | 21.57 lb/kft
Packaging Type Reel

Product Classification

Regional Availability North America
Portfolio Uniprise®
Product Type Twisted pair cable
Product Brand Datapipe®

General Specifications

Product Number 5EJ4
ANSI/TIA Category 5e
Cable Component Type Cordage
Cable Type U/UTP (unshielded)
Conductor Type, singles Stranded
Conductors, quantity 8
Jacket Color White
Pairs, quantity 4
Transmission Standards ANSI/TIA-568.2-D | CENELEC EN 50288-3-1 | ISO/IEC 11801 Class D

Dimensions

Cable Length 304.8 m | 1000 ft
Diameter Over Jacket, nominal 5.486 mm | 0.216 in
Jacket Thickness 0.457 mm | 0.018 in
Conductor Gauge, singles 24 AWG

Electrical Specifications

Characteristic Impedance 100 ohm
dc Resistance Unbalance, maximum 5 %
dc Resistance, maximum 9.38 ohms/100 m | 2.859 ohms/100 ft
Dielectric Strength, minimum 1500 Vac | 2500 Vdc
Mutual Capacitance at Frequency 5.6 nF/100 m @ 1 kHz
Nominal Velocity of Propagation (NVP) 69 %
Operating Frequency, maximum 200 MHz
Operating Voltage, maximum 80 V
Remote Powering Fully complies with the recommendations set forth by IEEE 802.3bt (Type 4) for the safe delivery of power over LAN cable when installed according to ISO/IEC 14763-2, CENELEC EN 50174-1, CENELEC EN 50174-2 or TIA TSB-184-A
Safety Voltage Rating 300 V

Material Specifications

Conductor Material Tinned copper
Insulation Material Polyolefin
Jacket Material PVC

Mechanical Specifications

Pulling Tension, maximum 11.34 kg | 25 lb

Environmental Specifications

Installation temperature 0 °C to +60 °C (+32 °F to +140 °F)
Operating Temperature -20 °C to +60 °C (-4 °F to +140 °F)
Environmental Space Non-plenum
Flame Test Method CM

Packaging and Weights

Cable weight 32.100 kg/km | 21.57 lb/kft
Packaging Type Reel
Click on image to enlarge.