FIST® Mounting bracket kit for 3HU and 4HU 19” shelves, mounts 19in shelf in 23in rack
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Mounting bracket |
Product Brand | FIST® |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Product Type | Mounting bracket |
Product Brand | FIST® |
Environmental Specifications
Environmental Space | Indoor |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Warranty
Building Information Modeling (BIM) Objects
Product Compliance Documentation
Warranty
Other Ways to Browse