Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

TFP-24APRQ1

Base Product: TFP-ADAPTER-PACKS

  • Available in:
  • Asia
  • Latin America
  • North America

TFP Fiber Optic Adapter Pack, 24-fiber, Multimode, LC, quad, right, beige

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber adapter pack
Product Series TFP

General Specifications

Application For use with TFP panels
Adapter Color Beige
Adapters, quantity, front 6
Body Style Quad | Right orientation
Color, front Black
Interface LC/UPC
Total Ports, quantity, front 24

Dimensions

Height 33.53 mm | 1.32 in
Width 176.02 mm | 6.93 in

Ordering Tree

Click on image to enlarge.

Optical Specifications

Fiber Mode Multimode

Environmental Specifications

Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber adapter pack
Product Series TFP

General Specifications

Application For use with TFP panels
Adapter Color Beige
Adapters, quantity, front 6
Body Style Quad | Right orientation
Color, front Black
Interface LC/UPC
Total Ports, quantity, front 24

Dimensions

Height 33.53 mm | 1.32 in
Width 176.02 mm | 6.93 in

Optical Specifications

Fiber Mode Multimode

Environmental Specifications

Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant