Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

TFP-ADAPTER-PACKS

Base Product
  • Available in:
  • Asia
  • Latin America
  • North America

TFP Fiber Optic Adapter Pack
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
Configure and display product variants of TFP-ADAPTER-PACKS by selecting options

Loading...
Product
Adapter Color Regional Availability Portfolio Product Series Product Type Interface Interface Feature Pigtails Included, quantity Fiber Mode
TFP-24APLA3 TFP-24APLA3
TFP Fiber Optic Adapter Pack, 24-fiber, Singlemode, LC/APC, quad, left, green
Green Asia | Latin America | North America NETCONNECT® TFP Fiber adapter pack LC/APC Singlemode
TFP-24APLQ1 TFP-24APLQ1
TFP Fiber Optic Adapter Pack, 24-fiber, Multimode, LC, quad, left, beige
Beige Asia | Latin America | North America NETCONNECT® TFP Fiber adapter pack LC/UPC Multimode
TFP-24APLQ2DE3 TFP-24APLQ2DE3
TFP Fiber Optic Adapter Pack, 24-fiber, 2 pigtail assemblies, Multimode, LC, quad, left, aqua
Aqua Asia | Latin America | North America NETCONNECT® TFP Fiber adapter pack with pigtails LC/UPC 24 Multimode
TFP-24APLQ5 TFP-24APLQ5
TFP Fiber Optic Adapter Pack, Singlemode, 6 quad LC UPC adapters, left, blue
Blue Asia | Latin America | North America NETCONNECT® TFP Fiber adapter pack LC/UPC Singlemode
TFP-24APLQ5SB3 TFP-24APLQ5SB3
TFP Fiber Optic Adapter Pack, with Singlemode Pigtails, 6 quad LC UPC adapters, blue
Blue Asia | Latin America | North America NETCONNECT® TFP Fiber adapter pack with pigtails LC/UPC 24 Singlemode
TFP-24APRA3 TFP-24APRA3
TFP Fiber Optic Adapter Pack, 24-fiber, Singlemode, LC/APC, quad, right, green
Green Asia | Latin America | North America NETCONNECT® TFP Fiber adapter pack LC/APC Singlemode
TFP-24APRQ1 TFP-24APRQ1
TFP Fiber Optic Adapter Pack, 24-fiber, Multimode, LC, quad, right, beige
Beige Asia | Latin America | North America NETCONNECT® TFP Fiber adapter pack LC/UPC Multimode
TFP-24APRQ2DE3 TFP-24APRQ2DE3
TFP Fiber Optic Adapter Pack, 24-fiber, 2 pigtail assemblies, Multimode, LC, quad, right, aqua
Aqua Asia | Latin America | North America NETCONNECT® TFP Fiber adapter pack with pigtails LC/UPC 24 Multimode
Features and Benefits
The TFP offers a variety of standard modular adapter packs to accommodate most applications. The modular design is userfriendly and offers maximum flexibility to the end-user. CommScope’s standard adapter pack offerings are multimode LC (beige), multimode LC (aqua), multimode SC duplex (beige), multimode SC duplex (aqua), singlemode LC and singlemode SC adapters with and without pigtails. (For other adapter pack offerings, see the custom configuration section).

The TFP modular adapter packs can only be used with the TFP panels. Each adapter pack contains labels that make it able to be loaded correctly in only one side of the panel. These craft friendly labels help insure correct installation. The TFP adapter packs are not interchangeable with RMG, WMG, FL1000 or FL2000 panels.

CommScope’s TFP modular adapter packs are also available in additional adapter styles of 3 meter pigtails. Please note, these products are non-standard or custom configurations based on the end user’s needs.


  • TFP panels are best suited for rack or cabinet mounting in Horizontal and Equipment Distribution Areas
  • TFP panels are equipped with adjustable mounting brackets to provide either 19- or 23-inch rack or cabinet mounting (EIA or WECO) as well as 4- or 5-inch recess mounting

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber adapter pack
Product Series TFP

General Specifications

Application For use with TFP panels
Body Style Left orientation | Right orientation
Color, front Black
Interface LC/UPC | SC/UPC

Dimensions

Height 33.53 mm | 1.320 in
Width 176.02 mm | 6.930 in

Ordering Tree

Click on image to enlarge.

Optical Specifications

Fiber Mode Multimode | Singlemode

Environmental Specifications

Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)
Storage Temperature -40 ºC to +70 ºC (-40 ºF to +158 ºF)

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton

Product Classification

Regional Availability Asia | Latin America | North America
Portfolio NETCONNECT®
Product Type Fiber adapter pack
Product Series TFP

General Specifications

Application For use with TFP panels
Body Style Left orientation | Right orientation
Color, front Black
Interface LC/UPC | SC/UPC

Dimensions

Height 33.53 mm | 1.320 in
Width 176.02 mm | 6.930 in

Optical Specifications

Fiber Mode Multimode | Singlemode

Environmental Specifications

Operating Temperature 0 °C to +70 °C (+32 °F to +158 °F)
Storage Temperature -40 ºC to +70 ºC (-40 ºF to +158 ºF)

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Carton
Click on image to enlarge.