CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Next Generation Frame (NGF) Fiber Termination Block with IFC Cable, singlemode, 72 SC/UPC to SC/UPC, left oriented, upward cable exit, putty white, 25 m
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber patch block, with IFC cable |
Product Series | NGF |
Functionality | Patching |
Application | Used in NGF-style frames only |
Body Style | Right orientation |
Cable Exit Location | Upward |
Cable Stub Type | IFC, stranded |
Color | Putty white |
Color, front | Putty white |
Door Type, front | Compression latch | Hinged |
Growth Configuration | Fully loaded |
Interface, front | SC |
Interface Feature, front | Standard |
Interface, rear | SC |
Interface Feature, rear | Standard |
Rack Type | NGF |
Shelf Movement | Fixed |
Total Ports, quantity | 72 |
Height | 239.268 mm | 9.42 in |
Width | 153.416 mm | 6.04 in |
Depth | 434.34 mm | 17.1 in |
Cable Stub Length | 25 m | 82.021 ft |
Finish | Powder coated |
Material Type | Steel |
Fiber Mode | Singlemode |
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 80%, non-condensing |
Qualification Standards | Telcordia GR-449-CORE |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber patch block, with IFC cable |
Product Series | NGF |
Functionality | Patching |
Application | Used in NGF-style frames only |
Body Style | Right orientation |
Cable Exit Location | Upward |
Cable Stub Type | IFC, stranded |
Color | Putty white |
Color, front | Putty white |
Door Type, front | Compression latch | Hinged |
Growth Configuration | Fully loaded |
Interface, front | SC |
Interface Feature, front | Standard |
Interface, rear | SC |
Interface Feature, rear | Standard |
Rack Type | NGF |
Shelf Movement | Fixed |
Total Ports, quantity | 72 |
Height | 239.268 mm | 9.42 in |
Width | 153.416 mm | 6.04 in |
Depth | 434.34 mm | 17.1 in |
Cable Stub Length | 25 m | 82.021 ft |
Finish | Powder coated |
Material Type | Steel |
Fiber Mode | Singlemode |
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 80%, non-condensing |
Qualification Standards | Telcordia GR-449-CORE |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |