CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
Next Generation Frame (NGF) Fiber Termination Block with Trunk Cable, LSZH rated, singlemode, OS2, 288 LC/UPC to Stub tail, left oriented, upward cable exit, black, 50 m
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber patch block, with IFC cable |
Product Series | NGFB |
Functionality | Patching |
Application | Used in NGF-style frames only |
Body Style | Left orientation |
Cable Exit Location | Upward |
Cable Stub Type | IFC |
Color | Black |
Color, front | Black |
Door Type, front | Compression latch | Hinged |
Growth Configuration | Fully loaded |
Interface, front | LC |
Interface Feature, front | Standard |
Interface, rear | Stub tail |
Rack Type | NGF |
Shelf Movement | Fixed |
Total Ports, quantity | 288 |
Cable Stub Length | 50 m | 164.042 ft |
Finish | Powder coated |
Material Type | Steel |
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 80%, non-condensing |
Qualification Standards | Telcordia GR-449-CORE |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | EMEA | Latin America | North America |
Product Type | Fiber patch block, with IFC cable |
Product Series | NGFB |
Functionality | Patching |
Application | Used in NGF-style frames only |
Body Style | Left orientation |
Cable Exit Location | Upward |
Cable Stub Type | IFC |
Color | Black |
Color, front | Black |
Door Type, front | Compression latch | Hinged |
Growth Configuration | Fully loaded |
Interface, front | LC |
Interface Feature, front | Standard |
Interface, rear | Stub tail |
Rack Type | NGF |
Shelf Movement | Fixed |
Total Ports, quantity | 288 |
Cable Stub Length | 50 m | 164.042 ft |
Finish | Powder coated |
Material Type | Steel |
Fiber Mode | Singlemode |
Fiber Type | OS2 |
Operating Temperature | -5 °C to +50 °C (+23 °F to +122 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Relative Humidity | Up to 80%, non-condensing |
Qualification Standards | Telcordia GR-449-CORE |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |