Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

CV7902-000 | NGF-TB1CLUL1ME0020

  • Available in:
  • EMEA
  • Latin America
  • North America
Next Generation Frame (NGF) Fiber Termination Block with IFC Cable, singlemode, 96 SC/APC to Stub tail, left oriented, upward cable exit, putty white, 20 m
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type Fiber patch block, with IFC cable
Product Series NGF

General Specifications

Functionality Patching
Application Used in NGF-style frames only
Body Style Left orientation
Cable Exit Location Upward
Cable Stub Type IFC
Color Putty white
Color, front Putty white
Door Type, front Compression latch | Hinged
Growth Configuration Fully loaded
Interface, front SC
Interface Feature, front APC
Interface, rear Stub tail
Rack Type NGF
Shelf Movement Fixed
Total Ports, quantity 96

Dimensions

Height 239.268 mm | 9.42 in
Width 153.416 mm | 6.04 in
Cable Stub Length 20 m | 65.617 ft
Depth 434.34 mm | 17.1 in

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 80%, non-condensing
Qualification Standards Telcordia GR-449-CORE

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability EMEA | Latin America | North America
Product Type Fiber patch block, with IFC cable
Product Series NGF

General Specifications

Functionality Patching
Application Used in NGF-style frames only
Body Style Left orientation
Cable Exit Location Upward
Cable Stub Type IFC
Color Putty white
Color, front Putty white
Door Type, front Compression latch | Hinged
Growth Configuration Fully loaded
Interface, front SC
Interface Feature, front APC
Interface, rear Stub tail
Rack Type NGF
Shelf Movement Fixed
Total Ports, quantity 96

Dimensions

Height 239.268 mm | 9.42 in
Width 153.416 mm | 6.04 in
Cable Stub Length 20 m | 65.617 ft
Depth 434.34 mm | 17.1 in

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Singlemode

Environmental Specifications

Operating Temperature -5 °C to +50 °C (+23 °F to +122 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 80%, non-condensing
Qualification Standards Telcordia GR-449-CORE

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category