Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

LSX-CHASSIS

Base Product
  • Available in:
  • Latin America
  • North America

LSX Fiber Optic Termination/Splice/VAM Chassis Series for LSX ODF

Configure Product Variants
Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.

Update browser

Product Variants

Configure and display product variants of LSX-CHASSIS by selecting options

Loading...
Product
Body Style Cable Length Regional Availability Portfolio Product Series Product Type Functionality Growth Configuration Interface, front Interface, rear Rack Type Rack Units Total Ports, quantity Shelf Movement
LSX-T7/0ZD020 LSX-T7/0ZD020
LSX Fiber Termination Chassis 6 RU, 144 - SC/UPC, Singlemode IFC Stranded, 20 Meters, Far end connection Stub
20 m | 65.617 ft Latin America | North America CommScope® LSX Fiber patch chassis | with IFC cable Patching Fully loaded SC/UPC Stub tail EIA 19 in | EIA 23 in 6 144 Fixed
LSX-T7/0ZD031 LSX-T7/0ZD031
LSX Fiber Termination Chassis 6 RU, 144 - SC/UPC, Singlemode IFC Stranded, 31 Meters, Far end connection Stub
31 m | 101.706 ft Latin America | North America CommScope® LSX Fiber patch chassis | with IFC cable Patching Fully loaded SC/UPC Stub tail EIA 19 in | EIA 23 in 6 144 Fixed
LSX-T7/0ZD035 LSX-T7/0ZD035
LSX Fiber Termination Chassis 6 RU, 144 - SC/UPC, Singlemode IFC Stranded, 35 Meters, Far end connection Stub
35 m | 114.829 ft Latin America | North America CommScope® LSX Fiber patch chassis | with IFC cable Patching Fully loaded SC/UPC Stub tail EIA 19 in | EIA 23 in 6 144 Fixed
LSX-T7/0ZD061 LSX-T7/0ZD061
LSX Fiber Termination Chassis 6 RU, 144 - SC/UPC, Singlemode IFC Stranded, 61 Meters, Far end connection Stub
61 m | 200.131 ft Latin America | North America CommScope® LSX Fiber patch chassis | with IFC cable Patching Fully loaded SC/UPC Stub tail EIA 19 in | EIA 23 in 6 144 Fixed
LSX-T7/0ZD077 LSX-T7/0ZD077
LSX Fiber Termination Chassis 6 RU, 144 - SC/UPC, Singlemode IFC Stranded, 77 Meters, Far end connection Stub
77 m | 252.625 ft Latin America | North America CommScope® LSX Fiber patch chassis | with IFC cable Patching Fully loaded SC/UPC Stub tail EIA 19 in | EIA 23 in 6 144 Fixed
LSX-T7/0ZD092 LSX-T7/0ZD092
LSX Fiber Termination Chassis 6 RU, 144 - SC/UPC, Singlemode IFC Stranded, 92 Meters, Far end connection Stub
92 m | 301.837 ft Latin America | North America CommScope® LSX Fiber patch chassis | with IFC cable Patching Fully loaded SC/UPC Stub tail EIA 19 in | EIA 23 in 6 144 Fixed
LSX-T7/7LH016 LSX-T7/7LH016
LSX Fiber Termination Chassis 6 RU, 144 - SC/UPC, Singlemode IFC Ribbon, 16 Meters, Far end connection SC/UPC
16 m | 52.493 ft Latin America | North America CommScope® LSX Fiber patch chassis | with IFC cable Patching Fully loaded SC/UPC SC/UPC EIA 19 in | EIA 23 in 6 144 Fixed
LSX-T70000 LSX-T70000
LSX Fiber Termination Chassis 6 RU, 144 - SC/UPC
Latin America | North America CommScope® LSX Fiber patch chassis Patching Fully loaded SC/UPC EIA 19 in | EIA 23 in 6 144 Fixed
Features and Benefits
Frame
CommScope’s LSX solution is designed to fit a variety of termination, splice and storage applications. Each frame option is built to industry standards to ensure commonality with patch cord routing, slack storage and fiber protection. The frame is shipped complete with front cable management, top and bottom troughs.

Termination chassis
The LSX chassis is available in adaptor only versions with in configurations of 24, 48, 72, 96, 144, and 288. Preterminated panels are available in 48, 96, 144, and 288 fiber versions with either intrafacility (IFC), outside plant (OSP) cables for ease of installation.

Splice chassis
CommScope’s splice chassis protects splices of multiple splice types.

Value-added module (VAM) chassis
Adding signal management and enhancement functions, such as splitters, couplers and wavelength division multiplexers, optimizes the value of your fiber network, by providing nonintrusive access to the optical signal for monitoring and testing signal integrity. The LGX compatible VAM chassis accommodates various splitter and WDM modules.
  • The termination and splice LSX-288 solution utilizes a traditional frame designed to fit a variety of termination, splice and storage applications
  • The traditional LSX universal frame provides the framework for managing a cross-connect or interconnect fiber system
  • The LSX panel adapts to 19- or 23-inch rack mounting, WECO or EIA spacing while the 288-position panel can only be mounted in a 23-inch rack

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber VAM chassis | Fiber patch chassis | Fiber patch chassis, with IFC cable | Fiber patch chassis, with OSP cable | Fiber patch chassis, with indoor cable | Fiber patch chassis, with indoor/outdoor cable | Fiber patch/splice chassis | Fiber splice chassis
Product Series LSX

General Specifications

Functionality Patching | Splicing
Application Used in LSX-style frames only
Color Putty white
Interface, front LC/APC | LC/UPC | SC/APC | SC/UPC | Unloaded
Rack Type EIA 19 in | EIA 23 in
Shelf Movement Fixed

Ordering Tree

Click on image to enlarge.

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Multimode | Singlemode

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Included Mounting hardware
Packaging quantity 1

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Fiber VAM chassis | Fiber patch chassis | Fiber patch chassis, with IFC cable | Fiber patch chassis, with OSP cable | Fiber patch chassis, with indoor cable | Fiber patch chassis, with indoor/outdoor cable | Fiber patch/splice chassis | Fiber splice chassis
Product Series LSX

General Specifications

Functionality Patching | Splicing
Application Used in LSX-style frames only
Color Putty white
Interface, front LC/APC | LC/UPC | SC/APC | SC/UPC | Unloaded
Rack Type EIA 19 in | EIA 23 in
Shelf Movement Fixed

Material Specifications

Finish Powder coated
Material Type Steel

Optical Specifications

Fiber Mode Multimode | Singlemode

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)

Packaging and Weights

Included Mounting hardware
Packaging quantity 1
Click on image to enlarge.

Product Selection Guide

Product Specification

Product Selection Guide

Product Specification