FIST-GSS2 Fiber Splice Panel, 3RU, 19 in, for splicing loose tube cable to pigtail, no trays included, gray
Specifications
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber splice panel |
Product Brand | FIST® |
Product Series | FIST-GSS2 |
General Specifications
Functionality | Splicing |
Application | Compatible with FIST-GR3-style frames |
Cable Exit Location | Rear, right side |
Cable Stub Type | Indoor/outdoor, stranded |
Color | Gray |
Interface, front | Unloaded |
Patch Cord Routing | Left sided |
Rack Type | EIA 19 in | ETSI 600 mm | FIST-GR3 |
Rack Units | 3 |
Shelf Movement | Sliding |
Splice Trays Included, quantity | 0 |
Dimensions
Height | 133.35 mm | 5.25 in |
Width | 482.6 mm | 19 in |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | EMEA |
Portfolio | CommScope® |
Product Type | Fiber splice panel |
Product Brand | FIST® |
Product Series | FIST-GSS2 |
General Specifications
Functionality | Splicing |
Application | Compatible with FIST-GR3-style frames |
Cable Exit Location | Rear, right side |
Cable Stub Type | Indoor/outdoor, stranded |
Color | Gray |
Interface, front | Unloaded |
Patch Cord Routing | Left sided |
Rack Type | EIA 19 in | ETSI 600 mm | FIST-GR3 |
Rack Units | 3 |
Shelf Movement | Sliding |
Splice Trays Included, quantity | 0 |
Dimensions
Height | 133.35 mm | 5.25 in |
Width | 482.6 mm | 19 in |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Operating Temperature | -5 °C to +45 °C (+23 °F to +113 °F) |
Storage Temperature | -30 °C to +60 °C (-22 °F to +140 °F) |
Relative Humidity | Up to 93%, non-condensing |
Packaging and Weights
Included | Mounting hardware |
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse