CommScope's COVID-19 Customer & Partner Hub Visit
Products
Related Results
CommScope's COVID-19 Customer & Partner Hub Visit
HELIAX® Universal Fiber Management Panel
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber storage panel |
Product Brand | HELIAX® |
Application | Accepts 20 m of 10 mm fiber trunk cable | Protects unused fiber fan-outs near the radio equipment |
Color | Black |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Fixed |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 355.6 mm | 14 in |
Weight, net | 4.463 kg | 9.84 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Fiber storage panel |
Product Brand | HELIAX® |
Application | Accepts 20 m of 10 mm fiber trunk cable | Protects unused fiber fan-outs near the radio equipment |
Color | Black |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Fixed |
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 355.6 mm | 14 in |
Weight, net | 4.463 kg | 9.84 lb |
Agency | Classification |
ISO 9001:2015
![]() |
Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |