DT465B-2XR-V2

10-port, Multiband, DualPol® Planar Array ® Antenna, 2x 817-869, 8x 2490-2690 MHz, 65° HPBW, 2x RET with individual tilt available for the 850 MHz band and 2500 MHz bands.

  • Integrated with a calibration board
  • 1 column for 817-869 MHz and 4 columns for 2490-2690 MHz
  • Two sets of AISG inputs for independent control of the internal RETs

Electrical Specifications
Frequency Band, MHz817–8692490–2690
Gain, dBi16.318.3
Beamwidth, Horizontal, degrees6269
Beamwidth, Vertical, degrees10.64.3
Beam Tilt, degrees0–80–6
USLS (First Lobe), dB1916
Front-to-Back Ratio at 180°, dB2828
Isolation, dB2827
Isolation, Intersystem, dB3030
VSWR | Return Loss, dB1.5 | 14.01.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc-150-150
Input Power per Port, maximum, watts30050
Polarization±45°±45°
Impedance50 ohm50 ohm

Electrical Specifications, BASTA*
Frequency Band, MHz817–8692490–2690
Gain by all Beam Tilts, average, dBi16.117.9
Gain by all Beam Tilts Tolerance, dB±0.2±0.5
Gain by Beam Tilt, average, dBi
0 ° | 16.1
 4 ° | 16.2
 8 ° | 16.0
0 ° | 18.0
 3 ° | 18.0
 6 ° | 17.7
Beamwidth, Horizontal Tolerance, degrees±0.6±9.6
Beamwidth, Vertical Tolerance, degrees±0.4±0.2
USLS, beampeak to 20° above beampeak, dB 1916
Front-to-Back Total Power at 180° ± 30°, dB 2724
CPR at Boresight, dB 2118
CPR at Sector, dB 168

Electrical Specifications, Broadcast 65°
Frequency Band, MHz817–8692490–2690
Gain, dBi 16.8
Beamwidth, Horizontal, degrees 68
Beamwidth, Horizontal Tolerance, degrees ±7
Beamwidth, Vertical, degrees 4.3
Beamwidth, Vertical Tolerance, degrees ±0.2
CPR at Boresight, dB 19
CPR at Sector, dB 4
Front-to-Back Total Power at 180° ± 30°, dB 26
Null Fill, dB 26

Electrical Specifications, Service Beam
Frequency Band, MHz817–8692490–2690
Steered 0° Gain, dBi 23.7
Steered 0° Gain Tolerance, dBi ±0.5
Steered 0° Beamwidth, Horizontal, degrees 20
Steered 0° CPR at Beampeak, dB 22
Steered 0° Horizontal Sidelobe, dB 11
Steered 30° Gain, dBi 21.4
Steered 30° Gain Tolerance, dBi ±1.4
Steered 30° Beamwidth, Horizontal, degrees 22
Steered 30° Horizontal Sidelobe, dB 5
Beam Forming Weights  
Click on image below to enlarge.
   
General Specifications  
Operating Frequency Band   2490 – 2690 MHz   |   817 – 869 MHZ
Antenna Type   Sector
Band   Multiband
Performance Note Outdoor usage
   
Mechanical Specifications  
RF Connector Quantity, total   10
RF Connector Quantity, low band   2
RF Connector Quantity, high band   8
RF Connector Interface   4.1-9.5 DIN Female   |   7-16 DIN Female
Calibration Connector Interface   N Female
Calibration Connector Quantity   1
Color   Light gray
Grounding Type   RF connector inner conductor and body grounded to reflector and mounting bracket
Radiator Material   Copper   |   Low loss circuit board
Radome Material   Fiberglass, UV resistant
Reflector Material   Aluminum
RF Connector Location   Bottom
Wind Loading, frontal   301.0 N @ 150 km/h
67.7 lbf @ 150 km/h
Wind Loading, lateral   253.0 N @ 0 km/h
56.9 lbf @ 0 km/h
Wind Loading, maximum   637.0 N @ 150 km/h
143.2 lbf @ 150 km/h
Wind Speed, maximum   241 km/h   |   150 mph
   
Dimensions  
Length   1825.0 mm   |   71.9 in
Width   350.0 mm   |   13.8 in
Depth   209.0 mm   |   8.2 in
Net Weight, without mounting kit   26.5 kg   |   58.4 lb
   
Remote Electrical Tilt (RET) Information  
Input Voltage   10–30 Vdc
Internal RET   High band (1)   |   Low band (1)
Power Consumption, idle state, maximum   1 W
Power Consumption, normal conditions, maximum   10 W
Protocol   3GPP/AISG 2.0 (Single RET)
RET Interface   8-pin DIN Female   |   8-pin DIN Male
RET Interface, quantity   2 female   |   2 male
   
Packed Dimensions  
Length   1971.0 mm   |   77.6 in
Width   464.0 mm   |   18.3 in
Depth   357.0 mm   |   14.1 in
Shipping Weight   40.1 kg   |   88.4 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Included Parts

BSAMNT-3
Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Add Cancel