Category 3 Jacks

of 16 results found
View:
Download Product List 6B4D188A-4265-4FD3-AF10-178734D83F7C Created with sketchtool.
Loading...

Filters

1-1375192-3 1-1375192-3
SL110 Series Modular Jack, 8-position, RJ11, category 3, unshielded, without dust cover, alpine white
1-1375192-3
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Series: SL Series
  • Product Type: Modular jack
  • ANSI/TIA Category: 3
  • Cable Type: Unshielded
  • Color: White
  • Conductor Type: Solid | Stranded
  • Wiring: T568A | T568B
1-1375192-3
  • Portfolio: CommScope®
  • Product Series: SL Series
  • Product Type: Modular jack
  • ANSI/TIA Category: 3
  • Cable Type: Unshielded
  • Color: White
  • Conductor Type: Solid | Stranded
  • Wiring: T568A | T568B
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
107322133 | M1AH-003 Module 107322133 | M1AH-003 Module
M1 Modular 6 Conductor Telecommunications Outlet, black
107322133 | M1AH-003 Module
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular jack
  • ANSI/TIA Category: 3
  • Cable Type: Unshielded
  • Color: Black
  • Conductor Type: Solid | Stranded
  • Wiring: T568A | T568B
107322133 | M1AH-003 Module
  • Portfolio: CommScope®
  • Product Type: Modular jack
  • ANSI/TIA Category: 3
  • Cable Type: Unshielded
  • Color: Black
  • Conductor Type: Solid | Stranded
  • Wiring: T568A | T568B
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
107321697 | M1BH-H-003 107321697 | M1BH-H-003
M1 Category 3 U/UTP Information Outlets, black
107321697 | M1BH-H-003
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular jack
  • ANSI/TIA Category: 3
  • Cable Type: Unshielded
  • Color: Black
  • Conductor Type: Solid | Stranded
  • Wiring: T568A | T568B
107321697 | M1BH-H-003
  • Portfolio: CommScope®
  • Product Type: Modular jack
  • ANSI/TIA Category: 3
  • Cable Type: Unshielded
  • Color: Black
  • Conductor Type: Solid | Stranded
  • Wiring: T568A | T568B
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
107322158 | M1AH-246 Module 107322158 | M1AH-246 Module
M1 Modular 6 Conductor Telecommunications Outlet, ivory
107322158 | M1AH-246 Module
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular jack
  • ANSI/TIA Category: 3
  • Cable Type: Unshielded
  • Color: Ivory
  • Conductor Type: Solid | Stranded
  • Wiring: T568A | T568B
107322158 | M1AH-246 Module
  • Portfolio: CommScope®
  • Product Type: Modular jack
  • ANSI/TIA Category: 3
  • Cable Type: Unshielded
  • Color: Ivory
  • Conductor Type: Solid | Stranded
  • Wiring: T568A | T568B
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
107322166 | M1AH-262 Module 107322166 | M1AH-262 Module
M1 Modular 6 Conductor Telecommunications Outlet, white
107322166 | M1AH-262 Module
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular jack
  • ANSI/TIA Category: 3
  • Cable Type: Unshielded
  • Color: White
  • Conductor Type: Solid | Stranded
  • Wiring: T568A | T568B
107322166 | M1AH-262 Module
  • Portfolio: CommScope®
  • Product Type: Modular jack
  • ANSI/TIA Category: 3
  • Cable Type: Unshielded
  • Color: White
  • Conductor Type: Solid | Stranded
  • Wiring: T568A | T568B
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
107321721 | M1BH-H-246 107321721 | M1BH-H-246
M1 Category 3 U/UTP Information Outlets, ivory
107321721 | M1BH-H-246
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular jack
  • ANSI/TIA Category: 3
  • Cable Type: Unshielded
  • Color: Ivory
  • Conductor Type: Solid | Stranded
  • Wiring: T568A | T568B
107321721 | M1BH-H-246
  • Portfolio: CommScope®
  • Product Type: Modular jack
  • ANSI/TIA Category: 3
  • Cable Type: Unshielded
  • Color: Ivory
  • Conductor Type: Solid | Stranded
  • Wiring: T568A | T568B
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
107321739 | M1BH-H-262 107321739 | M1BH-H-262
M1 Category 3 U/UTP Information Outlets, white
107321739 | M1BH-H-262
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular jack
  • ANSI/TIA Category: 3
  • Cable Type: Unshielded
  • Color: White
  • Conductor Type: Solid | Stranded
  • Wiring: T568A | T568B
107321739 | M1BH-H-262
  • Portfolio: CommScope®
  • Product Type: Modular jack
  • ANSI/TIA Category: 3
  • Cable Type: Unshielded
  • Color: White
  • Conductor Type: Solid | Stranded
  • Wiring: T568A | T568B
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
1375192-1 1375192-1
SL110 Series Modular Jack, 8-position, RJ11, category 3, unshielded, without dust cover, almond
1375192-1
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Series: SL Series
  • Product Type: Modular jack
  • ANSI/TIA Category: 3
  • Cable Type: Unshielded
  • Color: Almond
  • Conductor Type: Solid | Stranded
  • Wiring: T568A | T568B
1375192-1
  • Portfolio: CommScope®
  • Product Series: SL Series
  • Product Type: Modular jack
  • ANSI/TIA Category: 3
  • Cable Type: Unshielded
  • Color: Almond
  • Conductor Type: Solid | Stranded
  • Wiring: T568A | T568B
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
1375192-2 1375192-2
SL110 Series Modular Jack, 8-position, RJ11, category 3, unshielded, without dust cover, black
1375192-2
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
  • Portfolio: CommScope®
  • Product Series: SL Series
  • Product Type: Modular jack
  • ANSI/TIA Category: 3
  • Cable Type: Unshielded
  • Color: Black
  • Conductor Type: Solid | Stranded
  • Wiring: T568A | T568B
1375192-2
  • Portfolio: CommScope®
  • Product Series: SL Series
  • Product Type: Modular jack
  • ANSI/TIA Category: 3
  • Cable Type: Unshielded
  • Color: Black
  • Conductor Type: Solid | Stranded
  • Wiring: T568A | T568B
  • Regional Availability: Asia | Australia/New Zealand | EMEA | Latin America | North America
555049-1 555049-1
RJ45 Coupler Assembly, category 3, 6-position, right-angle, black
555049-1
  • Regional Availability: Asia | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular jack coupler
  • ANSI/TIA Category: 3
  • Cable Type: Unshielded
  • Color: Black
  • Conductor Type: Solid | Stranded
  • Wiring: T568A | T568B
555049-1
  • Portfolio: CommScope®
  • Product Type: Modular jack coupler
  • ANSI/TIA Category: 3
  • Cable Type: Unshielded
  • Color: Black
  • Conductor Type: Solid | Stranded
  • Wiring: T568A | T568B
  • Regional Availability: Asia | Latin America | North America
555050-1 555050-1
RJ45 Coupler Assembly, category 3, 6-position, in-line, black
555050-1
  • Regional Availability: Asia | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular jack coupler
  • ANSI/TIA Category: 3
  • Cable Type: Unshielded
  • Color: Black
  • Conductor Type: Solid | Stranded
  • Wiring: T568A | T568B
555050-1
  • Portfolio: CommScope®
  • Product Type: Modular jack coupler
  • ANSI/TIA Category: 3
  • Cable Type: Unshielded
  • Color: Black
  • Conductor Type: Solid | Stranded
  • Wiring: T568A | T568B
  • Regional Availability: Asia | Latin America | North America
555051-1 555051-1
RJ45 Coupler Assembly, category 3, 8-position, right-angle, black
555051-1
  • Regional Availability: Asia | Latin America | North America
  • Portfolio: CommScope®
  • Product Type: Modular jack coupler
  • ANSI/TIA Category: 3
  • Cable Type: Unshielded
  • Color: Black
  • Conductor Type: Solid | Stranded
  • Wiring: T568A | T568B
555051-1
  • Portfolio: CommScope®
  • Product Type: Modular jack coupler
  • ANSI/TIA Category: 3
  • Cable Type: Unshielded
  • Color: Black
  • Conductor Type: Solid | Stranded
  • Wiring: T568A | T568B
  • Regional Availability: Asia | Latin America | North America