Product Classification  
Portfolio   SYSTIMAX®
Brand   GigaSPEED X10D®   |   SYSTIMAX 360™
Product Type   RJ45 patch panel
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Depth, with cable management   266.70 mm   |   10.50 in
Height   88.90 mm   |   3.50 in
Weight   1.50 kg   |   3.30 lb
Width   482.60 mm   |   19.00 in
   
Electrical Specifications  
ANSI/TIA Category   6   |   6A
   
Environmental Specifications  
Flammability Rating   UL 94 V-0
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity   Up to 95%, non-condensing
Safety Standard   cUL   |   UL
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
   
General Specifications  
Intelligence Type   iPatch® ready
Cable Type   Unshielded
Color   Cool gray   |   Satin chrome
Package Quantity   1
Rack Type   EIA 19 in
Rack Units   2.0
   
Mechanical Specifications  
Panel Style   Angled
Material Type   High-impact, flame retardant, thermoplastic   |   Powder-coated steel
Wiring   T568A   |   T568B
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel