Product Classification  
Portfolio   NETCONNECT®
Product Type   Twisted pair cable
Regional Availability   Australia/New Zealand   |   EMEA
   
Standards And Qualifications  
EN50575 CPR Cable EuroClass   Dca   |   s2   |   d1   |   a1
   
Construction Materials  
Jacket Material   Low Smoke Fire Retardant Zero Halogen (LSFRZH)
Conductor Material   Bare copper
Insulation Material   Polyolefin
Shield (Tape) Material   Aluminum/Polyester
   
Dimensions  
Cable Length   500 m   |   1640 ft
Diameter Over Jacket, nominal   16.002 mm   |   0.630 in
   
Electrical Specifications  
ANSI/TIA Category   7
Operating Voltage, maximum   80 V
Transmission Standards   CENELEC EN 50288-4-1   |   ISO/IEC 11801 Class F
Safety Voltage Rating   240 V
   
Environmental Specifications  
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
   
General Specifications  
Cable Type   S/FTP (shielded)
Packaging Type   Reel
Pairs, quantity   8
Cable Component Type   Horizontal
Jacket Color   White
Conductor Gauge, singles   23 AWG
Conductor Type, singles   Solid
Conductors, quantity   16
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
CENELECEN 50575 compliant, Declaration of Performance (DoP) available

Logo Logo
Add Cancel