760237879   |   imV-CNTRL-RK-XT

imVision Controller X Rack Extender Kit

Product Classification  
Portfolio   SYSTIMAX®
Brand   imVision®   |   iPatch®
Product Type   Controller unit
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
General Specifications  
Includes   13 ft panel bus jumper (two)   |   Forty-four position bus panel (two)
Package Quantity   1
   
Dimensions  
Weight   1.13 kg   |   2.50 lb
   
Electrical Specifications  
Input Voltage   100–240 Vac
   
Environmental Specifications  
Operating Temperature   0 °C to +50 °C (+32 °F to +122 °F)
Relative Humidity   Up to 95%, non-condensing
Storage Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Safety Standard   CE   |   RCM   |   UL
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel