Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

1375352-1

  • Available in:
  • North America
  • Latin America
  • EMEA
  • Asia
Adhesive Label, white
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America | Latin America | EMEA | Asia
Portfolio NETCONNECT®
Product Type Label kit

General Specifications

Application For use with SL Series Multimedia patch panels
Color White
Label Type Die-cut
Labels per Sheet, quantity 36

Dimensions

Height 0.5 in | 12.7 mm
Width 3.1 in | 78.74 mm

Material Specifications

Material Type Polyester

Environmental Specifications

Environmental Space Indoor
Safety Standard UL

Packaging and Weights

Packaging quantity 180
Packaging Type Sheet
Sheets per Pack, quantity 5

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America | Latin America | EMEA | Asia
Portfolio NETCONNECT®
Product Type Label kit

General Specifications

Application For use with SL Series Multimedia patch panels
Color White
Label Type Die-cut
Labels per Sheet, quantity 36

Dimensions

Height 0.5 in | 12.7 mm
Width 3.1 in | 78.74 mm

Material Specifications

Material Type Polyester

Environmental Specifications

Environmental Space Indoor
Safety Standard UL

Packaging and Weights

Packaging quantity 180
Packaging Type Sheet
Sheets per Pack, quantity 5

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance