Warning Icon
This product was discontinued on: October 1, 2018

For other alternatives, please contact us for more information.

2 Replacement products available
  • 760237040 | CPP-UDDM-SL-1U-24
    Discrete Distribution Module Panel, SL, UTP, 1U, 24 port
  • 9-1375055-2
    SL110 Series Modular Jack, RJ45, category 6, T568A/T568B, unshielded, without dust cover, bag of 24, black

1375014-2

  • Available in:
  • North America
  • Latin America
  • Australia/New Zealand
  • EMEA
  • Asia
RJ45 Patch Panel, SL Series, Modular Standard, category 6 , loaded, 24-port
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America | Latin America | Australia/New Zealand | EMEA | Asia
Portfolio NETCONNECT®
Product Type RJ45 patch panel
Product Series SL Series

General Specifications

ANSI/TIA Category 6
Cable Type Unshielded
Color Black
Growth Configuration Fully loaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 24
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class E
Wiring T568B | T568A

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Bag

Product Classification

Regional Availability North America | Latin America | Australia/New Zealand | EMEA | Asia
Portfolio NETCONNECT®
Product Type RJ45 patch panel
Product Series SL Series

General Specifications

ANSI/TIA Category 6
Cable Type Unshielded
Color Black
Growth Configuration Fully loaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 24
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class E
Wiring T568B | T568A

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Bag
Other Ways to Browse