Warning Icon
This product was discontinued on: October 1, 2018

For other alternatives, please contact us for more information.

2 Replacement products available

2111437-1

  • Available in:
  • North America

RJ45 Patch Panel, category 5e, 24-port, 1 RU, with jacks, black

Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability North America
Portfolio NETCONNECT®
Product Type RJ45 patch panel

General Specifications

ANSI/TIA Category 5e
Cable Type Unshielded
Color Black
Growth Configuration Fully loaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 24
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class D
Wiring T568A | T568B

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box

Product Classification

Regional Availability North America
Portfolio NETCONNECT®
Product Type RJ45 patch panel

General Specifications

ANSI/TIA Category 5e
Cable Type Unshielded
Color Black
Growth Configuration Fully loaded
Interface, front RJ45 jack
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 24
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class D
Wiring T568A | T568B

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Bag | Box
Other Ways to Browse