Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

556189-1

  • Available in:
  • North America
RJ45 Patch Panel, category 3, 24-port, 1 RU, 1 rear connector, black
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Specifications

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type RJ45 patch panel

General Specifications

ANSI/TIA Category 3
Cable Type Unshielded
Color Black
Growth Configuration Fully loaded
Interface, front RJ45 jack
Interface, rear RJ21 receptacle
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Total Ports, quantity 24
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class C

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Portfolio CommScope®
Product Type RJ45 patch panel

General Specifications

ANSI/TIA Category 3
Cable Type Unshielded
Color Black
Growth Configuration Fully loaded
Interface, front RJ45 jack
Interface, rear RJ21 receptacle
Panel Mounting Flush
Panel Style Straight
Rack Type EIA 19 in
Rack Units 1
Total Ports, quantity 24
Transmission Standards ANSI/TIA-568-C.2 | ISO/IEC 11801 Class C

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in

Material Specifications

Material Type High-impact, flame retardant, thermoplastic | Steel

Packaging and Weights

Packaging quantity 1
Packaging Type Box | Bag

Regulatory Compliance/Certifications

Agency Classification
ROHS ROHSCompliant
CHINA-ROHS CHINA-ROHSBelow maximum concentration value
REACH-SVHC REACH-SVHCCompliant as per SVHC revision on www.commscope.com/ProductCompliance
Documentation & Downloads

Building Information Modeling (BIM) Objects

Customer Drawing

Environment Health and Safety

Product Specification

Visio Stencil

Warranty

Other Ways to Browse