Warning Icon
This product was discontinued on: December 30, 2019

For other alternatives, please contact us for more information.

1 Replacement products available

760163436 | HFTP-HD6B-1U-24

  • Available in:
  • Australia/New Zealand
  • EMEA
  • North America
  • Asia
  • Latin America
High Density Modular Panel, shielded, 1U, 24 port
Specifications
Finish making your selections or clear them to view relevant specifications.
Specifications

Product Classification

Regional Availability Australia/New Zealand | EMEA | North America | Asia | Latin America
Portfolio CommScope®
Product Type RJ45 patch panel

General Specifications

ANSI/TIA Category 6 | 5e | 6A
Cable Type Shielded
Color Black
Conductor Type Solid | Stranded
Intelligence Type Passive
Modules, quantity 4
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 24
Wiring T568B | T568A

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 31.75 mm | 1.25 in
Compatible Diameter Over Dielectric, maximum 1.168 mm | 0.046 in
Compatible Diameter Over Dielectric, minimum 0.762 mm | 0.03 in
Compatible Conductor Gauge, solid 22 AWG | 24 AWG
Compatible Conductor Gauge, stranded 24 AWG | 22 AWG

Electrical Specifications

Current Rating at Temperature 1.5 A @ 68 °F | 1.5 A @ 20 °C
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Plating Material Precious metals
Material Type Powder-coated steel | High-impact, flame retardant, thermoplastic
Termination Contact Plating Nickel

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Insertion Life, test plug IEC 60603-7 compliant plug
Plug Retention Force, minimum 133 N | 29.9 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Product Classification

Regional Availability Australia/New Zealand | EMEA | North America | Asia | Latin America
Portfolio CommScope®
Product Type RJ45 patch panel

General Specifications

ANSI/TIA Category 6 | 5e | 6A
Cable Type Shielded
Color Black
Conductor Type Solid | Stranded
Intelligence Type Passive
Modules, quantity 4
Rack Type EIA 19 in
Rack Units 1
Termination Type IDC
Total Ports, quantity 24
Wiring T568B | T568A

Dimensions

Height 44.45 mm | 1.75 in
Width 482.6 mm | 19 in
Depth 31.75 mm | 1.25 in
Compatible Diameter Over Dielectric, maximum 1.168 mm | 0.046 in
Compatible Diameter Over Dielectric, minimum 0.762 mm | 0.03 in
Compatible Conductor Gauge, solid 22 AWG | 24 AWG
Compatible Conductor Gauge, stranded 24 AWG | 22 AWG

Electrical Specifications

Current Rating at Temperature 1.5 A @ 68 °F | 1.5 A @ 20 °C
Dielectric Withstand Voltage, RMS, conductive surface 1,500 Vac @ 60 Hz
Dielectric Withstand Voltage, RMS, contact-to-contact 1,000 Vac @ 60 Hz
Insulation Resistance, minimum 500 mOhm

Material Specifications

Contact Plating Material Precious metals
Material Type Powder-coated steel | High-impact, flame retardant, thermoplastic
Termination Contact Plating Nickel

Mechanical Specifications

Plug Insertion Life, minimum 750 times
Plug Insertion Life, test plug IEC 60603-7 compliant plug
Plug Retention Force, minimum 133 N | 29.9 lbf

Environmental Specifications

Operating Temperature -10 °C to +60 °C (+14 °F to +140 °F)
Storage Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity Up to 95%, non-condensing
Flammability Rating UL 94 V-0
Safety Standard UL | cUL

Packaging and Weights

Packaging quantity 1

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
Documentation & Downloads

Building Information Modeling (BIM) Objects

Engineering Drawing

Environment Health and Safety

Installation Instruction

Product Specification

Visio Stencil

Warranty

Other Ways to Browse

Browse by Category

Browse by Category