760253419 | KJX-6A
- Available in:
- Asia
- Australia/New Zealand
- EMEA
KJ Series Modular Jack, RJ45, Cat6A Shielded, Silver
Features and Benefits
- Robust 2 connector PL standards compliant
- 4PPoE compliance in accordance with IEEE 802.bt Type 4
- ISO/TIA Component up to 500MHz
- Solution for IoT an PoE application
- Tool-free termination
- Keystone footprint
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Modular jack |
General Specifications
ANSI/TIA Category | 6A |
Application | 4 connector CH standards compliant >35m | Not recommended for use in shallow wall boxes |
Cable Type | Shielded |
Color | Silver |
Conductor Type | Solid | Stranded |
Integrated Dust Cover Type | None |
Outlet Type | Standard |
Termination Type | IDC |
Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA |
Wiring | T568A | T568B |
Dimensions
Panel Thickness, recommended | 1.6 mm | 0.063 in |
Height | 21.5 mm | 0.846 in |
Width | 17.2 mm | 0.677 in |
Depth | 38.3 mm | 1.508 in |
Compatible Cable Diameter, maximum | 9 mm | 0.354 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 26–22 AWG |
Compatible Conductor Gauge, stranded | 24 AWG |
Electrical Specifications
PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
Material Specifications
Contact Base Material | Beryllium copper |
Contact Plating Material | Gold |
Material Type | Polycarbonate | Zamak |
Mechanical Specifications
Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 12 |
Packaging Type | Tray in box |
Regulatory Compliance/Certifications
Agency | Classification |
RCM
![]() |
Compliant to electrical safety & telecommunications requirements |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA |
Portfolio | CommScope® |
Product Type | Modular jack |
General Specifications
ANSI/TIA Category | 6A |
Application | 4 connector CH standards compliant >35m | Not recommended for use in shallow wall boxes |
Cable Type | Shielded |
Color | Silver |
Conductor Type | Solid | Stranded |
Integrated Dust Cover Type | None |
Outlet Type | Standard |
Termination Type | IDC |
Transmission Standards | ANSI/TIA-568.2-D | ISO/IEC 11801 Class EA |
Wiring | T568A | T568B |
Dimensions
Panel Thickness, recommended | 1.6 mm | 0.063 in |
Height | 21.5 mm | 0.846 in |
Width | 17.2 mm | 0.677 in |
Depth | 38.3 mm | 1.508 in |
Compatible Cable Diameter, maximum | 9 mm | 0.354 in |
Contact Plating Thickness | 1.27 µm |
Compatible Conductor Gauge, solid | 26–22 AWG |
Compatible Conductor Gauge, stranded | 24 AWG |
Electrical Specifications
PoE Durability | Supports IEEE 802.3bt Type 4 (90 W) applications greater than 3000 plug to jack mating cycles |
Material Specifications
Contact Base Material | Beryllium copper |
Contact Plating Material | Gold |
Material Type | Polycarbonate | Zamak |
Mechanical Specifications
Plug to Jack Mating Cycles | Complies to IEC 60603-7 series |
Environmental Specifications
Operating Temperature | -10 °C to +60 °C (+14 °F to +140 °F) |
Flammability Rating | UL 94 V-0 |
Packaging and Weights
Packaging quantity | 12 |
Packaging Type | Tray in box |
Regulatory Compliance/Certifications
Agency | Classification |
RCM
![]() |
Compliant to electrical safety & telecommunications requirements |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Specification
Video
KJX-6A: CommScope Shielded Category 6A Keystone Jack

KJX-6A: CommScope Shielded Category 6A Keystone Jack
Visio Stencil
Warranty
3rd Party Certification - Component
Building Information Modeling (BIM) Objects
Customer Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Video
KJX-6A: CommScope Shielded Category 6A Keystone Jack

KJX-6A: CommScope Shielded Category 6A Keystone Jack
Visio Stencil
Warranty
Other Ways to Browse