Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

FPS-OCM-PANELS

Base Product
  • Available in:
  • EMEA

FPS-OCM Front patching shelf for optical component modules
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
Configure and display product variants of FPS-OCM-PANELS by selecting options

Loading...
Product
Regional Availability Portfolio Product Series Product Type Interface, front Rack Type Rack Units Total Ports, quantity
1777268-1 | FPS-OCM-I-F-4U-SHELF 1777268-1 | FPS-OCM-I-F-4U-SHELF
FPS-OCM Front patching shelf, 19” (4RU) with pigtail routing rings, for holding up to 12 OCM1 or 24 OCMF optical modules
Asia | Australia/New Zealand | EMEA | Latin America CommScope® FPS Fiber patch panel Unloaded EIA 19 in 4 0
760250917 | FPS-OCM-K-F-BLK 760250917 | FPS-OCM-K-F-BLK
LGX 1RU chassis, 19-inch, Holds three single-width LGX module
Asia | Australia/New Zealand | EMEA | Latin America CommScope® LGX Fiber patch panel Unloaded 1 0
760252747 | FPS-OCM-I-F-BLK 760252747 | FPS-OCM-I-F-BLK
FPS-OCM Front patching shelf, 19” (3RU), for holding up to 14 single-width LGX modules or 7 dual-width LGX modules
Asia | Australia/New Zealand | EMEA | Latin America CommScope® FPS Fiber patch panel Unloaded EIA 19 in 3 0
E01294-000 | FPS-OCM-I-S E01294-000 | FPS-OCM-I-S
FPS-OCM Front patching shelf, 19” (5RU) with storage basket, for holding up to 12 OCM1 or 24 OCMF optical modules
Asia | Australia/New Zealand | EMEA | Latin America CommScope® FPS Fiber VAM panel Unloaded EIA 19 in 5 0
E02563-000 | FPS-OCM-I-O E02563-000 | FPS-OCM-I-O
FPS-OCM Front patching shelf, 19” (4RU) without storage basket, for holding up to 12 OCM1 or 24 OCMF optical modules
Asia | Australia/New Zealand | EMEA | Latin America CommScope® FPS Fiber VAM panel Unloaded EIA 19 in 4 0
Features and Benefits
The FPS-OCM is a mechanical shelf assembly that accommodates LGX type of modules in a rack environment. The shelf is typically used in 19” active racks or data racks, but is also compatible with Tyco FIST racks. All shelves have front access to the LGX modules, the patchcords enter and leave via the front. The shelves are painted (powder coated) in light grey (RAL 7035). They can be front- or backmounted in the rack.

The units have the following features, depending on the shelf dimensions (height unit)

1HU
Mounting bracket with slotted hole enables any recessed rack mounting
Compatible with OCM1 and high density OCMF modules.

3HU
High density shelf for OCMF and compatible with OCM1, 2 and 3.

4HU/5HU
A plastic transparent cover including identification label is provided
A storage basket for patchcord overlength storage is optional available. It occupies 1 height unit (19” standard) and can be mounted under the FPS-OCM.
Shelf for LGX modules and compatible with OCMF when the optional OCMFframe is installed.

Product classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber VAM panel
Product Series FPS

General Specifications

Color Black | Gray
Growth Configuration Unloaded
Patch Cord Routing Left sided | Right sided

Material Specifications

Finish Powder coated
Material Type Galvanized steel

Packaging and Weights

Included Label
Packaging quantity 1

Product classification

Regional Availability EMEA
Portfolio CommScope®
Product Type Fiber VAM panel
Product Series FPS

General Specifications

Color Black | Gray
Growth Configuration Unloaded
Patch Cord Routing Left sided | Right sided

Material Specifications

Finish Powder coated
Material Type Galvanized steel

Packaging and Weights

Included Label
Packaging quantity 1

Product Specification

Product Specification