Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

Q710 | RUCKUS Q710

  • Available in:
  • Asia
  • Australia/New Zealand
  • EMEA
  • Latin America
  • North America

High Capacity Indoor LTE Access Point for the 3.5GHz CBRS Band

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The RUCKUS Q710 is an indoor, ceiling or wall-mounted LTE Access Point for CBRS. Q710 offers the highest CBRS capacity available in an attractive, Enterprise-friendly design.
  • Stunning Performance - The RUCKUS Q710 offers the highest capacity available the US CBRS band. Aggregating up to four CBRS channels, Q710 can offer over 200Mbps of combined throughput to users in high-density areas such as stadiums, hotels and enterprise environments
  • Multiple Applications - From mobile coverage and capacity, to Private LTE and neutral host networks, Q710 covers a broad gamut of CBRS use cases
  • Advanced Technology - Q710 s packed with advanced 3GPP and proprietary technology, such as LTE-Advanced Carrier Aggregation, Self-Organizing Networks (SON), Self-Organizing Timing and Zero-Touch Provisioning that make the solution both extremely powerful as well as easy to deploy
  • Wi-Fi-Like Simplicity - Q710 is ideal for in-building LTE wireless networks that deploy with the economics and simplicity of Wi-Fi
  • Attractive Design - Q710 looks and feels like a Wi-Fi access point. Its attractive design is ideal for hospitality, education, large office, MTU/MDU, retail, public venues and similar environments. It can even be hidden above ceiling tiles or painted to virtually disappear into the environment

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type CBRS access point
Product Brand RUCKUS®

General Specifications

Technology 3GPP Release 13 TD-LTE Small Cell (eNodeB)
Antenna Gain, maximum, per antenna 3 dBi
Antennas, quantity 4
Bandwidth, maximum 40 MHz
Bandwidth Configurations 10+20 | 20 | 20+20 | Non-contiguous 10
Concurrent Users, maximum 64
Effective Isotropic Radiated Power (EIRP), maximum 1 W
EMS Support RUCKUS Cloud LTE
EPC Support Standard 3GPP S1 Interface
Ethernet Ports 12 Vdc In | 2 x 1 GbE RJ45 | SMA for external GPS antenna
Frequency Band CBRS B48 (3550-3700 MHz)
MIMO Configuration Dual 2 x 2 MIMO
Network Protocol IPSec | IPv4 / IPv6 | VLAN
Output Ports, quantity 4
Output Power, per port 24 dBm
Power Ports Input: PoE+ In (IEEE 802.3at) or 12 Vdc @ 2 A
SAS Support WINN Forum TS1.0
Throughput, maximum 200 Mb/s
Timing Ports Built-in GPS | IEEE 1588 v2 PTP
Type Indoor high capacity

Dimensions

Height 81.28 mm | 3.2 in
Width 238.76 mm | 9.4 in
Length 269.24 mm | 10.6 in

Electrical Specifications

Power Consumption, maximum 20 W

Environmental Specifications

Operating Temperature 0 °C to +40 °C (+32 °F to +104 °F)
Standards Compliance FCC Part 96 | OnGo | UL

Packaging and Weights

Weight, net 1.969 kg | 4.34 lb

Product Classification

Regional Availability Asia | Australia/New Zealand | EMEA | Latin America | North America
Product Type CBRS access point
Product Brand RUCKUS®

General Specifications

Technology 3GPP Release 13 TD-LTE Small Cell (eNodeB)
Antenna Gain, maximum, per antenna 3 dBi
Antennas, quantity 4
Bandwidth, maximum 40 MHz
Bandwidth Configurations 10+20 | 20 | 20+20 | Non-contiguous 10
Concurrent Users, maximum 64
Effective Isotropic Radiated Power (EIRP), maximum 1 W
EMS Support RUCKUS Cloud LTE
EPC Support Standard 3GPP S1 Interface
Ethernet Ports 12 Vdc In | 2 x 1 GbE RJ45 | SMA for external GPS antenna
Frequency Band CBRS B48 (3550-3700 MHz)
MIMO Configuration Dual 2 x 2 MIMO
Network Protocol IPSec | IPv4 / IPv6 | VLAN
Output Ports, quantity 4
Output Power, per port 24 dBm
Power Ports Input: PoE+ In (IEEE 802.3at) or 12 Vdc @ 2 A
SAS Support WINN Forum TS1.0
Throughput, maximum 200 Mb/s
Timing Ports Built-in GPS | IEEE 1588 v2 PTP
Type Indoor high capacity

Dimensions

Height 81.28 mm | 3.2 in
Width 238.76 mm | 9.4 in
Length 269.24 mm | 10.6 in

Electrical Specifications

Power Consumption, maximum 20 W

Environmental Specifications

Operating Temperature 0 °C to +40 °C (+32 °F to +104 °F)
Standards Compliance FCC Part 96 | OnGo | UL

Packaging and Weights

Weight, net 1.969 kg | 4.34 lb