760242377 | TERM-TOOL-KIT-BA QWIK II™ LC
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Basic Termination Toolkit for Field Installable Qwik II Connectors
                                    Specifications
                                    
                                
                                Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber tool kit | 
| Product Brand | Qwik II | 
| Product Series | Qwik II | 
General Specifications
| Compatible Interface | Qwik II LC | Qwik II SC | Qwik II ST | 
Packaging and Weights
| Included | 0.25/0.9 mm cable clamp | 2/3mm cable clamp | Fiber cleaning fluid | Fiber cleaver | Fiber scrap trash can | Fiber stripper | Instruction sheet | Lint-free cotton wipes | Marker | Scissors | Strip length template | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
Product classification
| Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America | 
| Portfolio | CommScope® | 
| Product Type | Fiber tool kit | 
| Product Brand | Qwik II | 
| Product Series | Qwik II | 
General Specifications
| Compatible Interface | Qwik II LC | Qwik II SC | Qwik II ST | 
Packaging and Weights
| Included | 0.25/0.9 mm cable clamp | 2/3mm cable clamp | Fiber cleaning fluid | Fiber cleaver | Fiber scrap trash can | Fiber stripper | Instruction sheet | Lint-free cotton wipes | Marker | Scissors | Strip length template | 
Regulatory Compliance/Certifications
| Agency | Classification | 
| CHINA-ROHS   | Below maximum concentration value | 
| ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system | 
| REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance | 
| ROHS | Compliant | 
| UK-ROHS | Compliant | 
                                    Documentation & Downloads
                                    
                                
                                Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
                                    Other Ways to Browse
                                    
                                
                                
                             
                                     
                             
                             
                             
                             
                             
                             
                             
                             
                             
                             
                             
                             
                             
                             
                             
                             
                            