BSAMNT-4

Wide Profile Antenna Downtilt Mounting Kit for 2.4 - 4.5 in (60 - 115 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.

General Specifications  
Application   Outdoor
Includes   Brackets   |   Hardware
Package Quantity   1
   
Mechanical Specifications  
Color   Silver
Material Type   Galvanized steel
   
Dimensions  
Compatible Diameter, maximum   115.0 mm   |   4.5 in
Compatible Diameter, minimum   60.0 mm   |   2.4 in
Net Weight   6.6 kg   |   14.6 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo

Product Information

Environment Health and Safety

Assembly Drawing

Installation Instruction

Add Cancel