Product Classification  
Product Type   Surge arrestor accessory
   
General Specifications  
Interface   7-16 DIN Female
Ordering Note   CommScope® standard product in Asia Pacific
Package Quantity   1
   
Outline Drawing  
Click on image below to enlarge.
   
Dimensions  
Length   16.88 mm   |   0.66 in
Weight   63.50 g   |   0.14 lb
Width   31.75 mm   |   1.25 in
   
Environmental Specifications  
Corrosion Test Method   IEC 60068-2-11
Immersion Depth 1 m
Immersion Test Mating   Mated
Immersion Test Method   IEC 60529:2001, IP68
Mechanical Shock Test Method   IEC 60068-2-27
Moisture Resistance Test Method   IEC 60068-2-3
Operating Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Storage Temperature   -65 °C to +125 °C (-85 °F to +257 °F)
Thermal Shock Test Method   IEC 60068-2-14
Vibration Test Method   IEC 60068-2-6
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel