LS2-XMHM-D

D-CLASS LSF2-50 SureFlex® Jumper with interface types 4.3-10 Male and NEX10 Male, variable length

  • WARNING: DO NOT MATE WITH 4.1-9.5 DIN
Logo Image  
   
Product Classification  
Product Series   LSF2-50
Product Type   Wireless transmission cable assembly
   
General Specifications  
Body Style, Connector A   Straight
Body Style, Connector B   Straight
Interface, Connector A   4.3-10 Male
Interface, Connector B   Nex10 Male
Nominal Size   3/8 in
Specification Sheet Revision Level   A
Variable Length   For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative
   
Electrical Specifications  
3rd Order IMD Dynamic   -162.00 dBc   |   -119.00 dBm
3rd Order IMD Dynamic Test Method   Two +43 dBm carriers per IEC 62037
   
Environmental Specifications  
Immersion Test Method   Meets IEC 60529:2001, IP68 in mated condition
   
Jumper Assembly Sample Label  
Click on image below to enlarge.
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
698–960 MHz1.0730.00
1700–2200 MHz1.0828.00
2500–2700 MHz1.1126.00
3400–3800 MHz1.2220.00

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel