Product Classification  
Brand   ION®
Product Type   Power distribution unit
   
General Specifications  
Fan Connector Interface   4-pin header, male (4.2 mm pitch)
Note   Detailed Product Specifications are available. Please contact your local CommScope representative.
Output Connector Interface   2-pin header, male (7.62 mm pitch)
   
Electrical Specifications  
Electrical Safety Standard   EN 60950
Fans Supported, quantity   7
Outputs Supported, total, quantity   17
   
Supervision And Control  
General Alarm   Integrated into management system
   
Dimensions  
Depth   343.40 mm   |   13.52 in
Height   44.45 mm   |   1.00 HE
Width   482.60 mm   |   19.00 in
Net Weight   4.50 kg   |   9.92 lb
   
Packed Dimensions  
Depth   530.0 mm   |   20.9 in
Height   230.0 mm   |   9.1 in
Width   590.0 mm   |   23.2 in
Shipping Weight   5.50 kg   |   12.13 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel