Product Classification  
Product Type   Bracket kit
   
Dimensions  
Outside Length   73.03 mm   |   2.88 in
Outside Width   19.05 mm   |   0.75 in
   
General Specifications  
Adapter Type   Adapter
Material Type   Stainless steel
Ordering Note   CommScope® non-standard product
Package Quantity   10
   
Mechanical Specifications  
Material Thickness   3.810 mm   |   0.150 in
Maximum Loading   Triple stack, 1-5/8 in cable
Mounting   3/8 in tapped hole
   
Packed Dimensions  
Height   14.9 cm   |   5.9 in
Length   5.0 cm   |   2.0 in
Shipping Weight   0.23 kg   |   0.50 lb
Width   5.0 cm   |   2.0 in
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel