Product Classification  
Product Type   Pipe mount
   
Dimensions  
Face Width   3.2 m   |   10.5 ft
Height   254.0 mm   |   10.0 in
Length   88.9 mm   |   3.5 in
Weight   44.5 kg   |   98.2 lb
Width   3200.4 mm   |   126.0 in
   
Environmental Specifications  
Man Rating 250 lb vertical man load at 15 mph (BWS)
Wind Rating 120 mph (BWS) at 150 ft AGL   |   140 mph (3-second gust) at 150 ft AGL using Exposure D per FBC
Wind Rating Criteria   Four 72 in x 8 in panel antennas per sector
Wind Rating Test Method   TIA/EIA-222
   
General Specifications  
Includes   Cellular pipe frames
Material Type   Hot dip galvanized steel
Mounting   Pipe, 114.3 mm (4-1/2 in) OD
Package Quantity   1
   
Outline Drawing