Product Classification  
Product Type   Non-penetrating roof frame
   
Dimensions  
Face Width   3.8 m   |   12.5 ft
Height   1905.0 mm   |   75.0 in
Length   2540.0 mm   |   100.0 in
Pipe Outer Diameter   60.3 mm   |   2 3/8 in
Width   3810.0 mm   |   150.0 in
Weight   168.7 kg   |   372.0 lb
   
Environmental Specifications  
Wind Rating 85 mph (BWS) at 100 ft AGL using Exposure C per UBC
Wind Rating Test Method   TIA/EIA-222
   
General Specifications  
Mounting   Non-penetrating
Pipe, quantity   0
Includes   Rubber mats, with or without pipe mounts
Material Type   Hot dip galvanized steel
Note   Four 120 in x 8 in panel antennas per sector
Package Quantity   1
   
Outline Drawing