CB-LH-25

Locking Heads for Cable Banding CB-12-50, 25 pcs (uses CB-IT installation tool - not incl)

Product Classification  
Product Type   Banding
   
Dimensions  
Height   12.57 mm   |   0.49 in
Length   21.59 mm   |   0.85 in
Width   19.05 mm   |   0.75 in
   
Environmental Specifications  
Operating Temperature   -65 °C to +90 °C (-85 °F to +194 °F)
   
General Specifications  
Adapter Type   Adapter
Color   Black
Material Type   Heat-stabilized weather resistant acetal
Ordering Note   CommScope® standard product in the United States and Canada
Package Quantity   25
   
Mechanical Specifications  
Mounting   Round member
Regulatory Compliance/Certifications
AgencyClassification
CSACompliant
RoHS 2011/65/EU 
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system

Logo Logo
Add Cancel