3X-C70B-3XR
6-port tri-sector antenna, 3x 790–960 MHz, 70° HPBW, 3x RET
Specifications
Features and Benefits
- Three DualPol® antennas under one radome
- Fully integrated flange mounting system for ease of installation
- Each antenna allows for independent beam tilting to optimize each sector
- Ideal concealment solution for areas with special regulations regarding visual impact
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (3) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Length | 2200 mm | 86.614 in |
Net Weight, without mounting kit | 37.1 kg | 81.791 lb |
Outer Diameter | 270 mm | 10.63 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–896 | 870–960 |
Gain, dBi | 15.0 | 15.5 |
Beamwidth, Horizontal, degrees | 72 | 71 |
Beamwidth, Vertical, degrees | 10.9 | 10.2 |
Beam Tilt, degrees | 0–14 | 0–14 |
USLS (First Lobe), dB | 17 | 17 |
Front-to-Back Ratio at 180°, dB | 21 | 22 |
Isolation by Beam Tilt, dB | 28, 0° – 2° 30, 3° – 14° | 28, 0° – 2° 30, 3° – 14° |
Isolation, Inter-band, dB | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–896 | 870–960 |
Gain by all Beam Tilts, average, dBi | 14.6 | 15.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.6 7 ° | 14.7 14 ° | 14.4 | 0 ° | 15.1 7 ° | 15.3 14 ° | 14.8 |
Beamwidth, Horizontal Tolerance, degrees | ±2.4 | ±1.1 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 16 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 17 | 18 |
CPR at Boresight, dB | 16 | 15 |
CPR at Sector, dB | 10 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 522.0 N @ 150 km/h (117.4 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 466 mm | 18.346 in |
Depth, packed | 436 mm | 17.165 in |
Length, packed | 2403 mm | 94.606 in |
Weight, gross | 47.3 kg | 104.279 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (3) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Length | 2200 mm | 86.614 in |
Net Weight, without mounting kit | 37.1 kg | 81.791 lb |
Outer Diameter | 270 mm | 10.63 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–896 | 870–960 |
Gain, dBi | 15.0 | 15.5 |
Beamwidth, Horizontal, degrees | 72 | 71 |
Beamwidth, Vertical, degrees | 10.9 | 10.2 |
Beam Tilt, degrees | 0–14 | 0–14 |
USLS (First Lobe), dB | 17 | 17 |
Front-to-Back Ratio at 180°, dB | 21 | 22 |
Isolation by Beam Tilt, dB | 28, 0° – 2°; 30, 3° – 14° | 28, 0° – 2°; 30, 3° – 14° |
Isolation, Inter-band, dB | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–896 | 870–960 |
Gain by all Beam Tilts, average, dBi | 14.6 | 15.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.6; 7 ° | 14.7; 14 ° | 14.4 | 0 ° | 15.1; 7 ° | 15.3; 14 ° | 14.8 |
Beamwidth, Horizontal Tolerance, degrees | ±2.4 | ±1.1 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 16 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 17 | 18 |
CPR at Boresight, dB | 16 | 15 |
CPR at Sector, dB | 10 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 522.0 N @ 150 km/h (117.4 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 466 mm | 18.346 in |
Depth, packed | 436 mm | 17.165 in |
Length, packed | 2403 mm | 94.606 in |
Weight, gross | 47.3 kg | 104.279 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse