Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

3X-RRV4-65B-R12

36- ports tri-sector antenna ,12x 694-960 and 24x 1695-2690 MHz, 65° HPBW, 12x RET

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
  • Features a multiband tri-sectors antenna built under one radome
  • Fully integrated flange mounting system for ease of installation
  • Ideal concealment solution for areas with special regulations regarding visual impact
  • Separated Extension KIT available for this antenna, check Optional Mounting Kits section
  • No pole mounting kit for this antenna

General Specifications

Antenna Type DualPol® tri-sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, mid band 24
RF Connector Quantity, low band 12
RF Connector Quantity, total 36

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Male
RET Interface, quantity 6 male
Internal RET Low band (6) | Mid band (6)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W

Dimensions

Length 2100 mm | 82.677 in
Net Weight, antenna only 95.5 kg | 210.541 lb
Outer Diameter 580 mm | 22.835 in

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 1,800 W @ 50 °C

Electrical Specifications

R1-R4 R1-R4 R1-R4 Y1-Y12 Y1-Y12 Y1-Y12 Y1-Y12
Frequency Band, MHz 694–790 790–890 880–960 1695–1920 1920–2180 2300–2500 2500–2690
RF Port 1-12 1-12 1-12 13-36 13-36 13-36 13-36
Gain, dBi 14.5 14.9 15.2 16.8 18.0 18.4 18.1
Beamwidth, Horizontal, degrees 64 59 55 70 63 58 62
Beamwidth, Vertical, degrees 10.7 9.7 8.7 6 5.4 4.7 4.4
Beam Tilt, degrees 2–14 2–14 2–14 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 17 15 17 16 17 20 20
Front-to-Back Ratio at 180°, dB 31 30 28 31 33 31 33
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 250 250 250 200 200 200 200

Electrical Specifications, BASTA

Frequency Band, MHz 694–790 790–890 880–960 1695–1920 1920–2180 2300–2500 2500–2690
Gain by all Beam Tilts, average, dBi 14.0 14.5 15.0 16.3 17.6 18.0 17.8
Gain by all Beam Tilts Tolerance, dB ±0.6 ±0.5 ±0.3 ±0.8 ±0.7 ±0.6 ±0.4
Beamwidth, Horizontal Tolerance, degrees ±10 ±5 ±3 ±7 ±13 ±10 ±4
Beamwidth, Vertical Tolerance, degrees ±0.8 ±1 ±0.6 ±0.4 ±0.4 ±0.2 ±0.2
USLS, beampeak to 20° above beampeak, dB 17 15 15 13 15 16 16
Front-to-Back Total Power at 180° ± 30°, dB 24 23 24 26 26 27 29
CPR at Boresight, dB 22 22 24 20 22 23 24
CPR at Sector, dB 8 8 9 3 3 5 5

Mechanical Specifications

Wind Loading @ Velocity, frontal 745.0 N @ 150 km/h (167.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 745.0 N @ 150 km/h (167.5 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 745.0 N @ 150 km/h (167.5 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 745.0 N @ 150 km/h (167.5 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 714 mm | 28.110 in
Depth, packed 692 mm | 27.244 in
Length, packed 2537 mm | 99.882 in
Weight, gross 116 kg | 255.736 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted

General Specifications

Antenna Type DualPol® tri-sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, mid band 24
RF Connector Quantity, low band 12
RF Connector Quantity, total 36

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Male
RET Interface, quantity 6 male
Internal RET Low band (6) | Mid band (6)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W

Dimensions

Length 2100 mm | 82.677 in
Net Weight, antenna only 95.5 kg | 210.541 lb
Outer Diameter 580 mm | 22.835 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 1,800 W @ 50 °C

Electrical Specifications

R1-R4 R1-R4 R1-R4 Y1-Y12 Y1-Y12 Y1-Y12 Y1-Y12
Frequency Band, MHz 694–790 790–890 880–960 1695–1920 1920–2180 2300–2500 2500–2690
RF Port 1-12 1-12 1-12 13-36 13-36 13-36 13-36
Gain, dBi 14.5 14.9 15.2 16.8 18.0 18.4 18.1
Beamwidth, Horizontal, degrees 64 59 55 70 63 58 62
Beamwidth, Vertical, degrees 10.7 9.7 8.7 6 5.4 4.7 4.4
Beam Tilt, degrees 2–14 2–14 2–14 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 17 15 17 16 17 20 20
Front-to-Back Ratio at 180°, dB 31 30 28 31 33 31 33
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 250 250 250 200 200 200 200

Electrical Specifications, BASTA

Frequency Band, MHz 694–790 790–890 880–960 1695–1920 1920–2180 2300–2500 2500–2690
Gain by all Beam Tilts, average, dBi 14.0 14.5 15.0 16.3 17.6 18.0 17.8
Gain by all Beam Tilts Tolerance, dB ±0.6 ±0.5 ±0.3 ±0.8 ±0.7 ±0.6 ±0.4
Beamwidth, Horizontal Tolerance, degrees ±10 ±5 ±3 ±7 ±13 ±10 ±4
Beamwidth, Vertical Tolerance, degrees ±0.8 ±1 ±0.6 ±0.4 ±0.4 ±0.2 ±0.2
USLS, beampeak to 20° above beampeak, dB 17 15 15 13 15 16 16
Front-to-Back Total Power at 180° ± 30°, dB 24 23 24 26 26 27 29
CPR at Boresight, dB 22 22 24 20 22 23 24
CPR at Sector, dB 8 8 9 3 3 5 5

Mechanical Specifications

Wind Loading @ Velocity, frontal 745.0 N @ 150 km/h (167.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 745.0 N @ 150 km/h (167.5 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 745.0 N @ 150 km/h (167.5 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 745.0 N @ 150 km/h (167.5 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 714 mm | 28.110 in
Depth, packed 692 mm | 27.244 in
Length, packed 2537 mm | 99.882 in
Weight, gross 116 kg | 255.736 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
UK-ROHS Compliant/Exempted