Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

AEKT-430-E1

Antenna Enclosure Kit

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Innovative flexible modular solution enabling suitable sites to be upgraded to 5G capability
  • The module installs directly above an existing, suitable passive antenna to provide the appearance of a single integrated antenna unit – potentially simplifying site zoning approvals (The_module_1)
  • Installed antenna units can be swapped out on site - e.g. to perform capacity upgrades
  • Compatible specifically with antennas featuring CommScope’s 430 x 197 mm (WxD) radome housing
  • Can be deployed as a standalone solution
  • Compatible with certain specific Ericsson Active Antenna System Products (AAS)
  • Includes Antenna Enclosure Housing, Installation Kit for compatible Ericsson mMIMO Active Antenna (AAS), AEKT-430-E1 Mounting Hardware, protective “Windshield” Panels and Top Cap
  • A Mounting Kit for the antenna installed below the AEKT-430 unit should be ordered separately (required when installing the AEKT-430-E1 module directly on top of an antenna)
  • Contact your Commscope representative for further details. For a list of supported Ericsson AAS products please contact Ericsson

General Specifications

Antenna Type Antenna enclosure kit
Color Light Gray (RAL 7035)
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant

Dimensions

Width 498 mm | 19.606 in
Depth 199 mm | 7.835 in
Length 1100 mm | 43.307 in
Net Weight, without mounting kit 9.29 kg | 20.481 lb

Application Drawing

Click on image to enlarge.

Mechanical Specifications

Wind Loading @ Velocity, frontal 700.0 N @ 150 km/h (157.4 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 308.0 N @ 150 km/h (69.2 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 1,385.0 N @ 150 km/h (311.4 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 700.0 N @ 150 km/h (157.4 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 620 mm | 24.409 in
Depth, packed 350 mm | 13.780 in
Length, packed 1430 mm | 56.299 in
Weight, gross 25.94 kg | 57.188 lb
Weight, net 19.65 kg | 43.321 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Antenna enclosure kit
Color Light Gray (RAL 7035)
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant

Dimensions

Width 498 mm | 19.606 in
Depth 199 mm | 7.835 in
Length 1100 mm | 43.307 in
Net Weight, without mounting kit 9.29 kg | 20.481 lb

Mechanical Specifications

Wind Loading @ Velocity, frontal 700.0 N @ 150 km/h (157.4 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 308.0 N @ 150 km/h (69.2 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 1,385.0 N @ 150 km/h (311.4 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 700.0 N @ 150 km/h (157.4 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 620 mm | 24.409 in
Depth, packed 350 mm | 13.780 in
Length, packed 1430 mm | 56.299 in
Weight, gross 25.94 kg | 57.188 lb
Weight, net 19.65 kg | 43.321 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification