CNNPX310R-6P
6-port sector antenna, 2x 824–960 and 4x 1710–2170 MHz, 65° HPBW, 3x RET with manual override.
Specifications
Features and Benefits
- Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on all arrays
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Polyester fiberglass pultrusion |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 370 mm | 14.567 in |
Depth | 120 mm | 4.724 in |
Length | 2630 mm | 103.543 in |
Net Weight, without mounting kit | 36.5 kg | 80.469 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 824 – 960 MHz | 1710 – 2170 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 824–890 | 890–960 | 1710–1880 | 1920–2170 |
Gain, dBi | 17.0 | 17.5 | 16.8 | 17.8 |
Beamwidth, Horizontal, degrees | 67 | 62 | 68 | 63 |
Beamwidth, Vertical, degrees | 7.5 | 7 | 7.2 | 6.5 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 25 | 25 | 25 | 25 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 500 | 500 | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 1,430.0 N @ 160 km/h (321.5 lbf @ 160 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 440 mm | 17.323 in |
Depth, packed | 216 mm | 8.504 in |
Length, packed | 2755 mm | 108.465 in |
Weight, gross | 38.5 kg | 84.878 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Polyester fiberglass pultrusion |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Male |
RET Interface, quantity | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 370 mm | 14.567 in |
Depth | 120 mm | 4.724 in |
Length | 2630 mm | 103.543 in |
Net Weight, without mounting kit | 36.5 kg | 80.469 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 824 – 960 MHz | 1710 – 2170 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 824–890 | 890–960 | 1710–1880 | 1920–2170 |
Gain, dBi | 17.0 | 17.5 | 16.8 | 17.8 |
Beamwidth, Horizontal, degrees | 67 | 62 | 68 | 63 |
Beamwidth, Vertical, degrees | 7.5 | 7 | 7.2 | 6.5 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 25 | 25 | 25 | 25 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 500 | 500 | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 1,430.0 N @ 160 km/h (321.5 lbf @ 160 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 440 mm | 17.323 in |
Depth, packed | 216 mm | 8.504 in |
Length, packed | 2755 mm | 108.465 in |
Weight, gross | 38.5 kg | 84.878 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse