Warning Icon
This product was discontinued on: November 30, 2023

For other alternatives, please contact us for more information.

1 Replacement products available
  • EGRZV4-65D-R8N43
    16-ports sector antenna, 2x 694-862 (R1), 2x 880-960 (R2), 2x 694-960 (R3), 2x 1427-2690 (Y3), 8x 1695-2690 (Y1,Y2,Y4,Y5) MHz ,65° HPBW, 8x RET

EGRZZV4-65D-R8V2

18-port sector antenna, 2x 694-862 (R1), 2x 880-960 (R2), 2x 694-960 (R3), 4x 1427-2690 (Y2&Y4) & 8x 1695-2690 (Y1/Y3/Y5/Y6) MHz, 65° HPBW, 8x RET.

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • All Internal RET actuators are connected in “Cascaded SRET” configuration
  • Site sharing–allows for multiple operators (end users) to monitor/control specific AISG equipment through a single ATC300-2000
  • Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios

General Specifications

Antenna Type Sector
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 12
RF Connector Quantity, low band 6
RF Connector Quantity, total 18

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal RET High band (5) | Low band (3)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 8 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 2688 mm | 105.827 in
Net Weight, without mounting kit 62.2 kg | 137.127 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 862 MHz | 694 – 960 MHz | 880 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

R1 R2 R3 Y1/Y3/Y5/Y6 Y1/Y3/Y5/Y6 Y1/Y3/Y5/Y6 Y2&Y4 Y2&Y4 Y2&Y4
Frequency Band, MHz 694–862 880–960 694–960 1695–2200 2300–2400 2490–2690 1427–1518 1695–2180 2300–2690
Gain, dBi 15.4 15.6 16.0 17.4 17.7 18.1 15.4 17.0 18.0
Beamwidth, Horizontal, degrees 71 67 68 60 59 58 65 62 55
Beamwidth, Vertical, degrees 8.6 7.4 8.1 7 5.8 5.3 9.5 7.4 5.6
Beam Tilt, degrees 2–14 2–14 2–14 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 17 22 17 18 22 22 20 17 19
Front-to-Back Ratio at 180°, dB 31 28 30 34 31 30 35 35 32
Isolation, Cross Polarization, dB 28 28 28 25 25 25 25 25 25
Isolation, Inter-band, dB 28 28 28 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 200 200 200 200 200 200 200 200 200

Electrical Specifications, BASTA

Frequency Band, MHz 694–862 880–960 694–960 1695–2200 2300–2400 2490–2690 1427–1518 1695–2180 2300–2690
Gain by all Beam Tilts, average, dBi 14.9 15.2 15.6 16.6 17.3 17.5 14.9 16.3 17.5
Gain by all Beam Tilts Tolerance, dB ±0.5 ±0.4 ±0.6 ±0.9 ±0.5 ±0.7 ±0.6 ±0.8 ±0.5
Gain by Beam Tilt, average, dBi 2 ° | 14.9
8 ° | 15.1
14 ° | 14.7
2 ° | 15.1
8 ° | 15.4
14 ° | 15.0
2 ° | 15.5
8 ° | 15.8
14 ° | 15.4
2 ° | 16.5
7 ° | 16.7
12 ° | 16.5
2 ° | 17.1
7 ° | 17.5
12 ° | 17.1
2 ° | 14.8
7 ° | 17.8
12 ° | 17.3
2 ° | 14.8
7 ° | 14.9
12 ° | 14.9
2 ° | 16.3
7 ° | 16.5
12 ° | 16.1
2 ° | 17.3
7 ° | 17.8
12 ° | 17.1
Beamwidth, Horizontal Tolerance, degrees ±8.4 ±4.6 ±8.1 ±10.3 ±4.6 ±5.4 ±8.6 ±9 ±5.7
Beamwidth, Vertical Tolerance, degrees ±0.8 ±0.4 ±1.1 ±0.8 ±0.2 ±0.3 ±0.6 ±0.9 ±0.5
USLS, beampeak to 20° above beampeak, dB 13 15 16 16 16 15 13 16 17
Front-to-Back Total Power at 180° ± 30°, dB 22 23 23 26 26 25 26 28 26
CPR at Boresight, dB 19 18 19 21 18 21 18 20 22
CPR at Sector, dB 9 10 11 7 6 4 6 7 1

Mechanical Specifications

Effective Projective Area (EPA), frontal 1 m² | 10.764 ft²
Effective Projective Area (EPA), lateral 0.35 m² | 3.767 ft²
Mechanical Tilt Range 0°–12°
Wind Loading @ Velocity, frontal 1,070.0 N @ 150 km/h (240.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 375.0 N @ 150 km/h (84.3 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 1,385.0 N @ 150 km/h (311.4 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 880.0 N @ 150 km/h (197.8 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 2935 mm | 115.551 in
Weight, gross 83.2 kg | 183.424 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

General Specifications

Antenna Type Sector
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 12
RF Connector Quantity, low band 6
RF Connector Quantity, total 18

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal RET High band (5) | Low band (3)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 8 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 2688 mm | 105.827 in
Net Weight, without mounting kit 62.2 kg | 137.127 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 862 MHz | 694 – 960 MHz | 880 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

R1 R2 R3 Y1/Y3/Y5/Y6 Y1/Y3/Y5/Y6 Y1/Y3/Y5/Y6 Y2&Y4 Y2&Y4 Y2&Y4
Frequency Band, MHz 694–862 880–960 694–960 1695–2200 2300–2400 2490–2690 1427–1518 1695–2180 2300–2690
Gain, dBi 15.4 15.6 16.0 17.4 17.7 18.1 15.4 17.0 18.0
Beamwidth, Horizontal, degrees 71 67 68 60 59 58 65 62 55
Beamwidth, Vertical, degrees 8.6 7.4 8.1 7 5.8 5.3 9.5 7.4 5.6
Beam Tilt, degrees 2–14 2–14 2–14 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 17 22 17 18 22 22 20 17 19
Front-to-Back Ratio at 180°, dB 31 28 30 34 31 30 35 35 32
Isolation, Cross Polarization, dB 28 28 28 25 25 25 25 25 25
Isolation, Inter-band, dB 28 28 28 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 200 200 200 200 200 200 200 200 200

Electrical Specifications, BASTA

Frequency Band, MHz 694–862 880–960 694–960 1695–2200 2300–2400 2490–2690 1427–1518 1695–2180 2300–2690
Gain by all Beam Tilts, average, dBi 14.9 15.2 15.6 16.6 17.3 17.5 14.9 16.3 17.5
Gain by all Beam Tilts Tolerance, dB ±0.5 ±0.4 ±0.6 ±0.9 ±0.5 ±0.7 ±0.6 ±0.8 ±0.5
Gain by Beam Tilt, average, dBi 2 ° | 14.9; 8 ° | 15.1;14 ° | 14.7 2 ° | 15.1; 8 ° | 15.4;14 ° | 15.0 2 ° | 15.5; 8 ° | 15.8;14 ° | 15.4 2 ° | 16.5; 7 ° | 16.7;12 ° | 16.5 2 ° | 17.1; 7 ° | 17.5;12 ° | 17.1 2 ° | 14.8; 7 ° | 17.8;12 ° | 17.3 2 ° | 14.8; 7 ° | 14.9;12 ° | 14.9 2 ° | 16.3; 7 ° | 16.5;12 ° | 16.1 2 ° | 17.3; 7 ° | 17.8;12 ° | 17.1
Beamwidth, Horizontal Tolerance, degrees ±8.4 ±4.6 ±8.1 ±10.3 ±4.6 ±5.4 ±8.6 ±9 ±5.7
Beamwidth, Vertical Tolerance, degrees ±0.8 ±0.4 ±1.1 ±0.8 ±0.2 ±0.3 ±0.6 ±0.9 ±0.5
USLS, beampeak to 20° above beampeak, dB 13 15 16 16 16 15 13 16 17
Front-to-Back Total Power at 180° ± 30°, dB 22 23 23 26 26 25 26 28 26
CPR at Boresight, dB 19 18 19 21 18 21 18 20 22
CPR at Sector, dB 9 10 11 7 6 4 6 7 1

Mechanical Specifications

Effective Projective Area (EPA), frontal 1 m² | 10.764 ft²
Effective Projective Area (EPA), lateral 0.35 m² | 3.767 ft²
Mechanical Tilt Range 0°–12°
Wind Loading @ Velocity, frontal 1,070.0 N @ 150 km/h (240.5 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 375.0 N @ 150 km/h (84.3 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 1,385.0 N @ 150 km/h (311.4 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 880.0 N @ 150 km/h (197.8 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 2935 mm | 115.551 in
Weight, gross 83.2 kg | 183.424 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant, Compliant/Exempted

Product Specification

Product Specification