EGZV4-65D-R6
14-port sector antenna, 2x 694–862, 2x 880-960, 2x 1427-2690 and 8x 1695–2690 MHz, 65° HPBW, 6x RET
Specifications
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
- Electrical tilt settings applicable to RF Ports R1, R2, Y2, Y3 & Y5 can be set independently (See Array Layout and RET Table below)
- A common electrical tilt setting is shared by RF Ports Y1/Y4 for MIMO 4X4 purposes
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 10 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 14 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 46.6 kg | 102.735 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 880 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
R1 | R2 | Y1-Y2/Y4-Y5 | Y1-Y2/Y4-Y5 | Y1-Y2/Y4-Y5 | Y1-Y2/Y4-Y5 | Y3 | Y3 | |
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 | 1427–1518 | 1695–2690 |
Gain, dBi | 16.3 | 16.5 | 17.0 | 17.8 | 18.3 | 17.7 | 15.3 | 17.6 |
Beamwidth, Horizontal, degrees | 65 | 64 | 68 | 64 | 62 | 63 | 68 | 59 |
Beamwidth, Vertical, degrees | 8.5 | 7.4 | 7.2 | 6.5 | 5.7 | 5.4 | 9.3 | 6.8 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 20 | 16 | 17 | 16 | 16 | 15 | 14 |
Front-to-Back Ratio at 180°, dB | 35 | 31 | 33 | 35 | 34 | 32 | 32 | 35 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 27 | 27 | 27 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 25 | 25 | 25 | 25 | 28 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 | 250 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 574.0 N @ 150 km/h (129.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 422.0 N @ 150 km/h (94.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 981.0 N @ 150 km/h (220.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 590.0 N @ 150 km/h (132.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 2821 mm | 111.063 in |
Weight, gross | 65.7 kg | 144.844 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 10 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 14 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 2688 mm | 105.827 in |
Net Weight, without mounting kit | 46.6 kg | 102.735 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 880 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
R1 | R2 | Y1-Y2/Y4-Y5 | Y1-Y2/Y4-Y5 | Y1-Y2/Y4-Y5 | Y1-Y2/Y4-Y5 | Y3 | Y3 | |
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2200 | 2300–2500 | 2500–2690 | 1427–1518 | 1695–2690 |
Gain, dBi | 16.3 | 16.5 | 17.0 | 17.8 | 18.3 | 17.7 | 15.3 | 17.6 |
Beamwidth, Horizontal, degrees | 65 | 64 | 68 | 64 | 62 | 63 | 68 | 59 |
Beamwidth, Vertical, degrees | 8.5 | 7.4 | 7.2 | 6.5 | 5.7 | 5.4 | 9.3 | 6.8 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 20 | 16 | 17 | 16 | 16 | 15 | 14 |
Front-to-Back Ratio at 180°, dB | 35 | 31 | 33 | 35 | 34 | 32 | 32 | 35 |
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 27 | 27 | 27 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 25 | 25 | 25 | 25 | 28 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 | 250 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 574.0 N @ 150 km/h (129.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 422.0 N @ 150 km/h (94.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 981.0 N @ 150 km/h (220.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 590.0 N @ 150 km/h (132.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 2821 mm | 111.063 in |
Weight, gross | 65.7 kg | 144.844 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse