Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

J4H4-65B-R6

16-port, low band diplexed antenna, 4x 698-728 MHz, 4x758-798 MHz, and 8 x 1695-2360 MHz, 65° HPBW, 6 x RET

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Features broadband Low Band (698-798 MHz) and Mid Band (1695-2360 MHz) arrays for 4T4R (4X MIMO) capability for B29 and B14, AWS, PCS and WCS applications
  • Both Low Band arrays are diplexed to provide independent tilt for B29 and B14
  • Excellent wind loading characteristics
  • Optimized SPR performance across all operating bands

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 0
RF Connector Quantity, mid band 8
RF Connector Quantity, low band 8
RF Connector Quantity, total 16

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal RET Low band (2) | Mid band (4)
Power Consumption, active state, maximum 8 W
Power Consumption, idle state, maximum 1 W
Protocol 3GPP/AISG 2.0 (Multi-RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 1828 mm | 71.969 in
Net Weight, antenna only 44.5 kg | 98.106 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 798 MHz | 1695 – 2360 MHz
Polarization ±45°
Total Input Power, maximum 1,280 W @ 50 °C

Electrical Specifications

R1,R3 R2,R4 Y1-Y4 Y1-Y4 Y1-Y4 Y1-Y4
Frequency Band, MHz 698–728 758–798 1695–1880 1850–1990 1920–2180 2300–2360
RF Port 1,2,5,6 3,4,7,8 9-16 9-16 9-16 9-16
Gain at Mid Tilt, dBi 13.4 13.9 16.4 17.0 17.6 18.0
Beamwidth, Horizontal, degrees 64 58 69 67 62 60
Beamwidth, Vertical, degrees 12.5 11.6 6.9 6.4 6.1 5.5
Beam Tilt, degrees 2–14 2–14 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 16 16 15 17 19 18
Front-to-Back Ratio at 180°, dB 31 30 33 33 33 34
Front-to-Back Total Power at 180° ± 30°, dB 22 22 27 25 26 26
Isolation, Cross Polarization, dB 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 150 150 250 250 250 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 622.0 N @ 150 km/h (139.8 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 188.0 N @ 150 km/h (42.3 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 746.0 N @ 150 km/h (167.7 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 428.0 N @ 150 km/h (96.2 lbf @ 150 km/h)
Wind Speed, maximum 241.4 km/h (150 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 2015 mm | 79.331 in
Weight, gross 58.3 kg | 128.529 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 0
RF Connector Quantity, mid band 8
RF Connector Quantity, low band 8
RF Connector Quantity, total 16

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal RET Low band (2) | Mid band (4)
Power Consumption, active state, maximum 8 W
Power Consumption, idle state, maximum 1 W
Protocol 3GPP/AISG 2.0 (Multi-RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 1828 mm | 71.969 in
Net Weight, antenna only 44.5 kg | 98.106 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 798 MHz | 1695 – 2360 MHz
Polarization ±45°
Total Input Power, maximum 1,280 W @ 50 °C

Electrical Specifications

R1,R3 R2,R4 Y1-Y4 Y1-Y4 Y1-Y4 Y1-Y4
Frequency Band, MHz 698–728 758–798 1695–1880 1850–1990 1920–2180 2300–2360
RF Port 1,2,5,6 3,4,7,8 9-16 9-16 9-16 9-16
Gain at Mid Tilt, dBi 13.4 13.9 16.4 17.0 17.6 18.0
Beamwidth, Horizontal, degrees 64 58 69 67 62 60
Beamwidth, Vertical, degrees 12.5 11.6 6.9 6.4 6.1 5.5
Beam Tilt, degrees 2–14 2–14 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 16 16 15 17 19 18
Front-to-Back Ratio at 180°, dB 31 30 33 33 33 34
Front-to-Back Total Power at 180° ± 30°, dB 22 22 27 25 26 26
Isolation, Cross Polarization, dB 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 150 150 250 250 250 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 622.0 N @ 150 km/h (139.8 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 188.0 N @ 150 km/h (42.3 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 746.0 N @ 150 km/h (167.7 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 428.0 N @ 150 km/h (96.2 lbf @ 150 km/h)
Wind Speed, maximum 241.4 km/h (150 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 2015 mm | 79.331 in
Weight, gross 58.3 kg | 128.529 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification