Warning Icon
This product was discontinued on: March 31, 2022

For other alternatives, please contact us for more information.

0 Replacement products available

JCV4-65B-R6

12-port sector antenna, 2x 703–803, 2x 824-960 and 8x 1695–2690 MHz, 65° HPBW, 6x RETs and low bands have diplexers.

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Internal filter on low band and interleaved dipole technology providing for attractive, low wind load mechanical package

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (4) | Low band (2)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 8 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 350 mm | 13.78 in
Depth 208 mm | 8.189 in
Length 1828 mm | 71.969 in
Net Weight, without mounting kit 34.5 kg | 76.059 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 703 – 803 MHz | 824 – 960 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 703–803 824–896 880–960 1695–1880 1850–1990 1920–2180 2500–2690
Gain, dBi 15.0 15.4 15.3 15.5 15.7 16.1 16.1
Beamwidth, Horizontal, degrees 67 65 64 62 61 60 63
Beamwidth, Vertical, degrees 12 10.7 10 11.2 10.6 10 8.3
Beam Tilt, degrees 2–14 2–14 2–14 2–14 2–14 2–14 2–14
USLS (First Lobe), dB 21 20 16 17 18 18 16
Front-to-Back Ratio at 180°, dB 32 34 33 35 37 35 34
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25
Isolation, Inter-band, dB 30 30 30 30 30 30 30
VSWR | Return loss, dB 1.46 | 14.5 1.46 | 14.5 1.46 | 14.5 1.46 | 14.5 1.46 | 14.5 1.46 | 14.5 1.46 | 14.5
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 200 200 200 250 250 250 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 301.0 N @ 150 km/h (67.7 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 254.0 N @ 150 km/h (57.1 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 638.0 N @ 150 km/h (143.4 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 450 mm | 17.717 in
Depth, packed 355 mm | 13.976 in
Length, packed 1975 mm | 77.756 in
Weight, gross 47.8 kg | 105.381 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Aluminum | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 8
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 4
RF Connector Quantity, total 12

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (4) | Low band (2)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 8 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 350 mm | 13.78 in
Depth 208 mm | 8.189 in
Length 1828 mm | 71.969 in
Net Weight, without mounting kit 34.5 kg | 76.059 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 703 – 803 MHz | 824 – 960 MHz | 1695 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

Frequency Band, MHz 703–803 824–896 880–960 1695–1880 1850–1990 1920–2180 2500–2690
Gain, dBi 15.0 15.4 15.3 15.5 15.7 16.1 16.1
Beamwidth, Horizontal, degrees 67 65 64 62 61 60 63
Beamwidth, Vertical, degrees 12 10.7 10 11.2 10.6 10 8.3
Beam Tilt, degrees 2–14 2–14 2–14 2–14 2–14 2–14 2–14
USLS (First Lobe), dB 21 20 16 17 18 18 16
Front-to-Back Ratio at 180°, dB 32 34 33 35 37 35 34
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25
Isolation, Inter-band, dB 30 30 30 30 30 30 30
VSWR | Return loss, dB 1.46 | 14.5 1.46 | 14.5 1.46 | 14.5 1.46 | 14.5 1.46 | 14.5 1.46 | 14.5 1.46 | 14.5
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 200 200 200 250 250 250 200

Mechanical Specifications

Wind Loading @ Velocity, frontal 301.0 N @ 150 km/h (67.7 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 254.0 N @ 150 km/h (57.1 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 638.0 N @ 150 km/h (143.4 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 450 mm | 17.717 in
Depth, packed 355 mm | 13.976 in
Length, packed 1975 mm | 77.756 in
Weight, gross 47.8 kg | 105.381 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification